(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient neck strap with a finger strap attached to the tip to prevent your device falling through your fingers
[Features]
· Finger and neck strap set to prevent your device falling through your fingers.
· Convenient neck strap with a finger strap attached to the tip to prevent your device falling through your fingers.
· The length of the neck strap is adjustable and has security features.
· The finger strap can be detached.
· Can be used in place of the optional finger strap DG-ST37 series.
Color | Black | Specifications | Materials: Neck strap: polyester/PC/PP/nylon, finger strap: POM/PC/nylon | Size (W x D x H)(mm) | 430 (shortest), 610 (longest) |
---|
How can we improve?
How can we improve?