1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Fine Micro-USB (A-MicroB) Cable

USB CABLES

Ultra-Fine Micro-USB (A-MicroB) Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 403.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy-to-handle superfine cable with a diameter of only 2.5 mm.
[Features]
· Superfine type ideal for charge / data transfer of smartphones.
· Ideal for transferring image files / data files of a smartphone to a personal computer.
· USB cable compliant with USB2.0 Standard.
· Adopts a double shield cable to protect signals from interference by external noises.
[Applications]
· When intending to connect a USB terminal to a USB (mini-B) terminal.

 
Part Number
MPA-AMBXLP10BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 403.71

USB CABLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Connector type CN1 A male Connector type CN2 MicroB male Length(m) 1
Type Cable Color Black

Please check the type/dimensions/specifications of the part MPA-AMBXLP10BK in the Ultra-Fine Micro-USB (A-MicroB) Cable series.