(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Smartphone-Related Cables

Smartphone-related cables are smartphone charging / data transfer cables, conversion adapters, USB devices, etc. Cables for smartphones include a cable that converts a Lightning connector to an earphone jack, a USB 2.0 cable that uses a temperature detection element to prevent abnormal heating, etc. The MHL conversion connector is a product that converts the charging terminal to a micro B type so that the video and audio of the smartphone can be connected to external devices. USB devices have a simple cooler that is connected to a device that has a USB port. There are products that can be used vertically or horizontally and products that can be charged.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Ultra-Fine Micro-USB (A-MicroB) Cable

    Ultra-Fine Micro-USB (A-MicroB) Cable

    ELECOM

    Easy-to-handle superfine cable with a diameter of only 2.5 mm.
    [Features]
    · Superfine type ideal for charge / data transfer of smartphones.
    · Ideal for transferring image files / data files of a smartphone to a personal computer.
    · USB cable compliant with USB2.0 Standard.
    · Adopts a double shield cable to protect signals from interference by external noises.
    [Applications]
    · When intending to connect a USB terminal to a USB (mini-B) terminal.
    From: ฿ 403.71
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
Connector type CN1
Connector type CN2
Length(m)
Type
Color
You can add up to 6 items per a category to the compare list.
Ultra-Fine Micro-USB (A-MicroB) Cable
Brand

ELECOM

Product Series

Ultra-Fine Micro-USB (A-MicroB) Cable

From

฿ 403.71

Days to Ship Same day
Connector type CN1A male
Connector type CN2MicroB male
Length(m)1
TypeCable
ColorBlack

Loading...

  1. 1

Related Categories to Smartphone-Related Cables