(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These address and display labels use a special adhesive that gets stronger as time passes.
[Features]
· The adhesive becomes weak immediately after pasting, so it can be re-pasted to correct distortion, misalignment, etc.
· Uses a special adhesive that gradually increases in strength from weak adhesion to stronger adhesion. Can be stuck cleanly and sent with confidence.
· There are perforations on the mount. Labels are easy to peel off and stick.
· As it is a multi-type paper, it can be printed with an inkjet printer, laser printer and copier.
· It can also be handwritten, making it possible to easily create address labels.
[Applications]
· When creating addresses or display labels.
· When filing or sorting.
Part Number |
---|
EDT-TMEX10 |
EDT-TMEX24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Sheets | Label Size (mm) |
---|---|---|---|---|---|---|---|
฿ 444.56 | PRINTER OPTION | 1 Piece(s) | Quote | 20 sheets (10 sides, 200 sheets) | 86.4x50.8 | ||
฿ 505.61 | PRINTER ACCESSORIES | 1 Piece(s) | Quote | 20 sheets (24 faces, 480 sheets) | 70.0x33.9 |
Loading...
Size | A4(210x297mm) | Color | White | Paper Type | Multiprint Paper |
---|---|---|---|---|---|
Basis Weight (g/m2)(g/m2) | 161 | Paper Thickness(mm) | 0.19 | Set Content | Paper for labelx20, paper for test print x1 |
How can we improve?
How can we improve?