1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Pin-Compatible Outlet Power Splitter (Part Number)

3-Pin-Compatible Outlet Power Splitter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,266.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for offices. Outlet power splitter that supports a 3-pin plug that can connect OA devices that use 3-pin plugs such as a projector or monitor, without using an adapter.

[Features]
• Three-pin-compatible outlet power splitter with simplified packaging for environmental friendliness, standard. This 3P series plug comes with a grounding pin.
■ Tracking resistance specifications
· Equipped with an insulating cap: An insulating cap that is extremely effective in preventing tracking is attached to the base of the plug blades.
■ Strong and reliable
• Duplex coating: This outlet power splitter conforms to the standards of the Japan Electrical Wiring System Industries Association and utilizes a safe, strong, power cable that does not become disconnected easily.
■ Double-Layer Structure
• The socket utilizes a heat-resistant, urea resin.
■ Features for more convenient installation and wiring
• Utilization of swing plug: Easy to wire because the angle of the tip of the plug can be changed as desired.
■ The communications state can be checked visually
• Comes with an LED lamp that indicates whether the unit is powered: The presence of a power-ON indicator lamp helps to prevent failure to turn OFF the power when leaving or at night.
■ Features for more convenient installation and wiring
· Simple packaging reduces waste disposal.

 
Part Number
T-T01-3450WH/RS
T-T01-3650WH/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings

฿ 1,266.00

POWER STRIPS 1 Piece(s) 10 Day(s) 4

฿ 1,316.00

POWER STRIPS 1 Piece(s) 12 Day(s) 6

Loading...

  1. 1

Basic Information

Plug shape A-2+Grounding wire Socket shape A-3 socket Switch form None
Cable Length(m) 5 Color White Rated Current(A) 15
Rated Voltage(V) 125 Material (Main Body) ABS Resin Material (Plug Receptacle Part) Urea resin