(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Optimal for devices that require maintenance free operation for a long period of time, with a product life of 100,000 to 200,000 hours or more of continuous operation.
Part Number |
---|
109L5724H501 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Size | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,552.77 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC24V | Pulse | 6.4 | 52 | 137.2 | Side cut type | φ172 x 150 | 51mm |
Loading...
Model | DC Fan | Classification | Long Life | Safety standards | UL / TUV / CSA |
---|---|---|---|---|---|
Frame Material | Aluminum | Speed code | H | Life Expectancy(h) | 100000 |
Please check the type/dimensions/specifications of the part 109L5724H501 in the DC Sun Ace Long-Life Fan series.
Part Number |
---|
109L1448H101 |
109L5712H5D01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Size | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,552.77 | 1 Piece(s) | 5 Day(s) | - | [Other] Other | 38mm | DC48V | Pulse | 4.6 | 46 | 98 | - | 140x140 | 38mm | ||
฿ 3,367.54 | 1 Piece(s) | 5 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC12V | Lock | 6.4 | 52 | 137.2 | Side cut type | φ172 x 150 | 51mm |
How can we improve?
How can we improve?