1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Sun Ace Long-Life Fan (109L1448H101)

HEAT MEASURES FAN

DC Sun Ace Long-Life Fan (109L1448H101)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Optimal for devices that require maintenance free operation for a long period of time, with a product life of 100,000 to 200,000 hours or more of continuous operation.

 
Part Number
109L1448H101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Size Thickness

฿ 3,552.77

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -[Other] Other38mmDC48VPulse4.64698-140x14038mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Long Life Safety standards UL / TUV / CSA
Frame Material Aluminum Speed ​code H Life Expectancy(h) 100000

Please check the type/dimensions/specifications of the part 109L1448H101 in the DC Sun Ace Long-Life Fan series.

Products with similar specification

Part Number
109L5712H5D01
109L5724H501
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Size Thickness

฿ 3,367.54

1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC12VLock6.452137.2Side cut typeφ172 x 15051mm

฿ 3,552.77

1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse6.452137.2Side cut typeφ172 x 15051mm