1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC San Ace DC Fan 109E (Part Number)

DC San Ace DC Fan 109E
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,892.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC San Ace DC Fan 109E
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : Square shape 127x127, Circle shape outer diameter 172 mm.
● Thickness (mm.) : Square shape 38 and Circle shape 51
● Rated Voltage : 12 VDC, 24 VDC and 48 VDC
● Material
Frame: Aluminum
Impeller: Plastic (Flammability: UL 94V-0)
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
109E1312S101
109E1324A1D01
109E1324A102
109E1324G101
109E1712H501
109E1712H502
109E1712K501
109E1712M501
109E1724C5D01
109E1724C501
109E1724H5D01
109E1724H502
109E1724K5D01
109E1724K501
109E1724K502
109E1724M501
109E1724M502
109E1748C501
109E1748H501
109E5712H501
109E5712H502
109E5712K501
109E5724C5D01
109E5724C501
109E5724C502
109E5724H5D01
109E5724H501
109E5724H502
109E5724K501
109E5724K502
109E5724M501
109E5724M502
109E5748H501
109E5748K501
109E5748K502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

฿ 1,955.61

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10[Other] Other38mmDC12VPulse4.3749125-S60000127x12738mm

฿ 1,955.61

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10[Other] Other38mmDC24VLock4.8152155-A60000127x12738mm

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10[Other] Other38mmDC24VNA4.8152155-A60000127x12738mm

฿ 2,320.65

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10[Other] Other38mmDC24VPulse5.6657216-G40000127x12738mm

฿ 2,705.42

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC12VPulse6.447137.2RoundH40000φ17251mm

฿ 2,635.85

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC12VNA6.447137.2RoundH40000φ17251mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC12VPulse8.555243RoundK40000φ17251mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC12VPulse4.23667.6RoundM40000φ17251mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VLock9.960308RoundC40000φ17251mm

฿ 2,726.55

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse9.960308RoundC40000φ17251mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) Available 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VLock6.447137.2RoundH40000φ17251mm

฿ 2,635.85

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA6.447137.2RoundH40000φ17251mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VLock8.555243RoundK40000φ17251mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse8.555243RoundK40000φ17251mm

฿ 2,666.08

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA8.555243RoundK40000φ17251mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse4.23667.6RoundM40000φ17251mm

฿ 2,635.85

HEAT MEASURES FAN 1 Piece(s) Available 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA4.23667.6RoundM40000φ17251mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC48VPulse9.960308RoundC40000φ17251mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC48VPulse6.447137.2RoundH40000φ17251mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC12VPulse6.452137.2Side cut typeH40000φ172 x 15051mm

฿ 2,635.85

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC12VNA6.452137.2Side cut typeH40000φ172 x 15051mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC12VPulse8.560243Side cut typeK40000φ172 x 15051mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VLock9.966308Side cut typeC40000φ172 x 15051mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse9.966308Side cut typeC40000φ172 x 15051mm

฿ 2,666.08

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA9.966308Side cut typeC40000φ172 x 15051mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VLock6.452137.2Side cut typeH40000φ172 x 15051mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse6.452137.2Side cut typeH40000φ172 x 15051mm

฿ 2,635.85

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -Ø172[40 mm or more] 51mmDC24VNA6.452137.2Side cut typeH40000φ172 x 15051mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse8.560243Side cut typeK40000φ172 x 15051mm

฿ 2,666.08

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA8.560243Side cut typeK40000φ172 x 15051mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse4.24167.6Side cut typeM40000φ172 x 15051mm

฿ 2,635.85

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA4.24167.6Side cut typeM40000φ172 x 15051mm

฿ 2,696.32

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC48VPulse6.452137.2Side cut typeH40000φ172 x 15051mm

฿ 2,861.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC48VPulse8.560243Side cut typeK40000φ172 x 15051mm

฿ 2,666.08

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC48VNA8.560243Side cut typeK40000φ172 x 15051mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Aluminum