(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC San Ace DC Fan 109E
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : Square shape 127x127, Circle shape outer diameter 172 mm.
● Thickness (mm.) : Square shape 38 and Circle shape 51
● Rated Voltage : 12 VDC, 24 VDC and 48 VDC
● Material
Frame: Aluminum
Impeller: Plastic (Flammability: UL 94V-0)
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
109E5724K501 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Speed code | Life Expectancy (h) | Size | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,861.81 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC24V | Pulse | 8.5 | 60 | 243 | Side cut type | K | 40000 | φ172 x 150 | 51mm |
Loading...
Model | DC Fan | Classification | Standard (general purpose) | Safety standards | UL / TUV / CSA |
---|---|---|---|---|---|
Frame Material | Aluminum |
Please check the type/dimensions/specifications of the part 109E5724K501 in the DC San Ace DC Fan 109E series.
Part Number |
---|
109E1324G101 |
109E1712H501 |
109E1712H502 |
109E5724K502 |
109E5724M501 |
109E5724M502 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Speed code | Life Expectancy (h) | Size | Thickness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,320.65 | 1 Piece(s) | 12 Day(s) | 10 | [Other] Other | 38mm | DC24V | Pulse | 5.66 | 57 | 216 | - | G | 40000 | 127x127 | 38mm | ||
฿ 2,705.42 | 1 Piece(s) | 5 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC12V | Pulse | 6.4 | 47 | 137.2 | Round | H | 40000 | φ172 | 51mm | ||
฿ 2,635.85 | 1 Piece(s) | 13 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC12V | NA | 6.4 | 47 | 137.2 | Round | H | 40000 | φ172 | 51mm | ||
฿ 2,666.08 | 1 Piece(s) | 5 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC24V | NA | 8.5 | 60 | 243 | Side cut type | K | 40000 | φ172 x 150 | 51mm | ||
฿ 2,696.32 | 1 Piece(s) | 13 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC24V | Pulse | 4.2 | 41 | 67.6 | Side cut type | M | 40000 | φ172 x 150 | 51mm | ||
฿ 2,635.85 | 1 Piece(s) | 13 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC24V | NA | 4.2 | 41 | 67.6 | Side cut type | M | 40000 | φ172 x 150 | 51mm |
How can we improve?
How can we improve?