1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC San Ace DC Fan 109E (Part Number)

HEAT MEASURES FAN

DC San Ace DC Fan 109E
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,892.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DC San Ace DC Fan 109E
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : Square shape 127x127, Circle shape outer diameter 172 mm.
● Thickness (mm.) : Square shape 38 and Circle shape 51
● Rated Voltage : 12 VDC, 24 VDC and 48 VDC
● Material
Frame: Aluminum
Impeller: Plastic (Flammability: UL 94V-0)
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
109E1724K502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

฿ 2,666.08

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA8.555243RoundK40000φ17251mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Aluminum

Please check the type/dimensions/specifications of the part 109E1724K502 in the DC San Ace DC Fan 109E series.

Products with similar specification

Part Number
109E1324G101
109E1712H501
109E1712H502
109E1724K5D01
109E1724M501
109E1724M502
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

฿ 2,320.65

1 Piece(s) 12 Day(s) 10[Other] Other38mmDC24VPulse5.6657216-G40000127x12738mm

฿ 2,705.42

1 Piece(s) 5 Day(s) 10Ø172[40 mm or more] 51mmDC12VPulse6.447137.2RoundH40000φ17251mm

฿ 2,635.85

1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC12VNA6.447137.2RoundH40000φ17251mm

฿ 2,861.81

1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VLock8.555243RoundK40000φ17251mm

฿ 2,696.32

1 Piece(s) 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VPulse4.23667.6RoundM40000φ17251mm

฿ 2,635.85

1 Piece(s) Available 13 Day(s) 10Ø172[40 mm or more] 51mmDC24VNA4.23667.6RoundM40000φ17251mm