(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SL series, AC250 nylon connector. (See manufacturer catalog for details)
Part Number |
---|
1-640250-0 |
640250-3 |
640250-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Poles |
---|---|---|---|---|---|---|---|
฿ 244.56 | SL CONNECTOR | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | ||
฿ 88.10 | CONNECTORS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 3 | ||
฿ 169.44 | CONNECTORS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 8 |
Loading...
Connector Shape | Square shape | Connector series initials | S/T/U | S/T/U | SL |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable Connection | Rated Current(A) | 10 |
Rated Voltage(V) | 250 | Wire connection method | Crimp | Connection direction | Straight |
Type | Housing | Center line (pitch)(mm) | 3.96 | Applicable Wire Size(AWG) | 18-24 |
Applicable Wire Size(mm2) | 0.9-0.2 | Color | NATURAL | Housing Material | UL94V-0, nylon |
How can we improve?
How can we improve?