1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noise Filter RTCN Series (Part Number)

NOISE FILTER

Noise Filter RTCN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,970.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Three-phase inverter secondary side dedicated filter with a wide range of current variations.
[Features]
·A wide range lineup from 6 to 300 A.
·L1 stage with a compact, lightweight and low-profile design.
·Low-profile shape for limited height.
·The application of SEMS screws improves wiring workability.
·A terminal block cover is equipped for safety.

 
Part Number
RTCN-5030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,970.03

NOISE FILTER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Circuit Configuration Three-Phase Rated Current(A) 30 Mounting Method Fasten With Screws
Wiring Method Screw Fastening Representative Standard UL Dimension vertical(mm) 42
Dimension width(mm) 140 Dimension depth(mm) 70 Other standards EN
Rated Voltage 500 V AC/DC

Please check the type/dimensions/specifications of the part RTCN-5030 in the Noise Filter RTCN Series series.