1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Shrink Tubing UL-Certified Product【10 Pieces Per Package】 (Part Number)

Heat-Shrink Tubing UL-Certified Product
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 389.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an electron cross-linked, soft, flame retardant, polyolefin resin heat-shrinkable tubing.

[Features]
• Meets UL standards.
• This is a flame retardant heat shrink tube.
• Meets UL224 standards.
• Flame retardant (does not contain chlorinated flame retardants or special brominated flame retardants (PBDE, PBB).
• Soft.

Features

●A UL 224 standard product. 
●Flexible and flame retardant.

Specification

●Q'ty Per Bag(piece):10
●SPQ(bag):20
●Color: Black 
●Working Temperature Range: -55 to 105°C 
●Shrink Complete Temperature: 100°C
●Inner Diameter Shrinkage Ratio: 50%(when heating at 90°C) 
●Applicable Standard: UL224 VW-1
●Rated Temperature: 105°C 
●Rated Voltage: 600V

Materials

●Electron Beam Cross-link Soft Flame Retardant Polyolefin Resin
Part Number
SMTF1.510M
SMTF1010M
SMTF210M
SMTF310M
SMTF410MSALE
SMTF510MSALE
SMTF610M
SMTF810M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Nominal Size
(mm)

฿ 389.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

Same day 1020.361.5x0.2

฿ 1,143.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1010.40.5610x0.25

฿ 767.62

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

3 Day(s) 102.50.442x0.2

฿ 1,310.83

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

3 Day(s) 103.50.443x0.25

฿ 635.00

฿ 438.15

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

Same day 104.50.444x0.25

฿ 683.00

฿ 471.13

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

Same day 105.40.565x0.25

฿ 809.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

Same day 106.40.566x0.25

฿ 920.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 108.40.568x0.25

Loading...

  1. 1
 

Basic Information

Material Polyolefin Color Black Flame Retardant Available
Representative Standard UL Shrinkage temperature(°C or more) 90 Shrink factor (% display)(% or more) 50
Packaging Quantity(Book) 10 Length(m) 1 Other Properties Flexible