(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flame retardant heat shrink tube that includes an adhesive that is effective for waterproofing on coverings with large variations in surface depth.
[Features]
• Meets UL224 and CSA standards.
• Can be applied in waterproofing and can be adhered to metal, polyolefin, and PVC.
• Effective in waterproofing on coverings with large variations in surface depth.
• Flame retardant (does not used chlorinated flame retardants or special brominated flame retardants (PBDE, PBB ).
• Soft.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Nominal Size (mm) | Packaging Quantity (Book) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,307.43 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 12.7 | 1.4 | 1/2 inch | 1 | |||
฿ 2,552.39 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | 12.7 | 1.4 | 1/2 inch | 5 | ||
฿ 1,424.40 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | 6.4 | 1.2 | 1/4 inch | 5 | ||
฿ 2,163.48 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 19.1 | 1.6 | 3/4 inch | 1 | |||
฿ 4,928.90 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | 19.1 | 1.6 | 3/4 inch | 5 | ||
฿ 924.77 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 9.5 | 1.3 | 3/8 inch | 1 | |||
฿ 1,818.67 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | 9.5 | 1.3 | 3/8 inch | 5 | ||
฿ 506.46 | HEAT-SHRINKABLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 4.8 | 1.1 | 3/16 inch | 1 | |||
฿ 1,250.85 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | 4.8 | 1.1 | 3/16 inch | 5 |
Loading...
Material | Polyolefin | Color | Black | Flame Retardant | Available |
---|---|---|---|---|---|
Adhesive | Available | Representative Standard | UL / CSA | Shrinkage temperature(°C or more) | 110 |
Shrink factor (% display)(% or more) | 60 | Length(m) | 1.22 | Other Properties | Waterproof, Flexible |
How can we improve?
How can we improve?