1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Octagonal Concrete Box (Deep I Type) (Part Number)

Octagonal Concrete Box (Deep I Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 196.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The lid of this resin box can be removed by simply loosening a few screws.

[Features]
· JIS type (excluding coated cover).
· The cover can be removed simply by loosening the screws.
· Product compatible with paint replacement cover (one-touch type).
· The knockouts can be removed with a screwdriver.
· Environmentally friendly EM type also available.

 
Part Number
8CB-54
8CB-54N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKnock

฿ 196.35

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) NA

฿ 196.35

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Included

Loading...

  1. 1

Basic Information

Dimension width W(mm) 128 Dimension vertical H(mm) 100 Dimension depth D(mm) 54
Material Resin Representative Standard PSE Color Gray
Standard Size Deep I type