1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Box (Horizontal), Wooden Board Base Included (Part Number)

CONTROL CONSOLE SWITCH BOX

Wall Box (Horizontal), Wooden Board Base Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,469.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wall box that fits perfectly on a pole (equipped with band holes).
· The door can be separated from the main unit.
· It is possible to order just the door.

 
Part Number
WB-12PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,469.41

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 332 Dimension vertical H(mm) 275 Dimension depth D(mm) 136
Material Resin Intermediate plate Wooden circuit board Color Milky White
Other standards IP33C

Please check the type/dimensions/specifications of the part WB-12PM in the Wall Box (Horizontal), Wooden Board Base Included series.