1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Box (Vertical) With Wooden Board Base (Part Number)

Wall Box (Vertical) With Wooden Board Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 812.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic rainproof box.
[Features]
· IP33C.
· Milky white color.
· Wooded base board included.
· Curved design match well with poles.
· P type.
· It is a wall box that can attach on poles clean. (Band passing hole included)
· The door can be detached from the main body.
[Applications]
· Used to store electrical equipment such as circuit breakers, breakers, and electrical outlets, etc.

 
Part Number
WB-2PM
WB-3PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 812.10

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 5 Day(s) 194275128

฿ 1,210.10

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 5 Day(s) 240347162

Loading...

  1. 1

Basic Information

Material Resin Intermediate plate Wooden circuit board Color Milky White
Other standards IP33C