1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PF Conduit Connector (G Type), Milky White (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for PF conduits.
[Features]
·JIS C8412 (size 14 to 42).
·Milky white color.
· Can be connected and also detached in a single action.
・ Since it has a cap, there is no intrusion of fresh concrete.
·Used to connect an enclosure and a PF conduit.

Specification Example of PF Conduit Connector (G Type), Milky White

MFSK-16GM/MFSK-16GSM/MFSK-22GM

MFSK-16GM/MFSK-16GSM/MFSK-22GM, image

MFSK-16GM/MFSK-16GSM/MFSK-22GM, image

specification

Dimensional drawing

Dimensional drawing

 

(Units: mm)

 

Product numberCompatible conduitCompatible knockout diameterNominal diameter of conduitNominal thread size⌀D1⌀D2 (W)Ll
MFSK-16GSMPF conduit 16 (excluding MF)⌀22 (Compatible knockout diameter 22 mm)
⌀27 (Compatible knockout diameter 27 mm)
16
For both 22 (25)
G1/231.53046.514
MFSK-16GMPF conduit 16 (excluding MF)⌀27 (Compatible knockout diameter 27 mm)22 (25)G3/431.53446.514.5
MFSK-22GMPF Tube 22 (Excluding MF)⌀27 (Compatible knockout diameter 27 mm)22 (25)G3/439.5345514.5
Part Number
MFSK-16GM
MFSK-16GSM
MFSK-22GM
MFSK-28GM
MFSK-36GM
MFSK-42GM
MFSK-54GM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Compatible Pipe Diameter Conforming knockout diameter
(mm)
Nominal of Thread Outer diameter (φD)
(mm)
Length
(mm)
Color Standard Nominal conduit pipe size

฿ 46.39

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Flame-Retardant ABS16 (PF tube)φ 27G3/431.443.5Milky WhitePSE-

฿ 55.98

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Flame-Retardant ABSPF pipe 16 (except MF)22, 27G1/231.546.5Milky whiteJIS C8412, PSE-

฿ 52.44

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Flame-Retardant ABS22 (PF tube)φ 27G3/439.351.0Milky WhitePSE-

฿ 77.23

PROTECTIVE TUBE OPTION 10 Piece(s) 5 Day(s) Flame-Retardant ABS28 (PF tube)φ34G146.966.1Milky WhitePSE-

฿ 171.87

PROTECTIVE TUBE OPTION 2 Piece(s) 5 Day(s) Flame-Retardant ABSPF pipe 36 (except MF)42G1 1/45877Milky whiteJIS C8412, PSE36

฿ 282.58

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) ResinPF pipe 42 (except MF)48G1 1/265.593.5Milky whiteJIS C8412, PSE42

฿ 332.90

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) ResinPF pipe 5460G278112.5Milky whitePSE54

Loading...

  1. 1
 

Basic Information

Color Milky White