(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The edge of the clip is filed off to prevent damage to the cable covering (hot-dip zinc galvanized steel plate).
Part Number |
---|
DC16 |
DC19 |
DC25DC22 |
DC31DC28 |
DC36 |
DC39 |
DC42 |
DC51 |
DC54 |
DC63 |
DC75DC70 |
DC82 |
DC92 |
DC104 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Conforming metal flexible pipe (nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 358.46 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 37 | 27 | 16 | 16 | 15 | 16 | 17 | ||
฿ 352.77 | CLIP | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 36 | 26 | 19 | - | - | - | 15 | |
฿ 314.98 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 43 | 33 | 25, 22 | 22 | 20 | 20 | 24 | ||
฿ 333.07 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 50 | 40 | 31, 28 | 28 | 25 | 25 | 30 | ||
฿ 441.62 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 59 | 48 | 36 | 36 | 32 | - | 38 | ||
฿ 375.28 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 55 | 45 | 39 | - | - | 30 | - | ||
฿ 471.78 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 65 | 54 | 42 | 42 | 40 | 40 | - | ||
฿ 523.51 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 67 | 57 | 51 | - | - | - | 50 | ||
฿ 604.44 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 76 | 66 | 54 | 54 | 50 | 50 | - | ||
฿ 599.68 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 81 | 70 | 63 | - | - | - | 63 | ||
฿ 659.98 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 93 | 83 | 75, 70 | 70 | 65 | 65 | 76 | ||
฿ 798.68 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 105 | 94 | 82 | 82 | 80 | 75 | 83 | ||
฿ 1,114.30 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 118 | 107 | 92 | - | 90 | - | 101 | ||
฿ 1,027.84 | CLIP | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 131 | 120 | 104 | - | 100 | 100 | - |
Loading...
Type | Other | Material | Hot Zinc-Plated Steel Plate | Material | Hot Zinc Plated Steel Plate |
---|---|---|---|---|---|
Mounting Screw Size | Hexagon M6x20 | Conforming ductor | D15, D20, D1, D2, D3 | Note | Screw is electric zinc plated (C) |
How can we improve?
How can we improve?