(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible dimensions with safe breaker, for embedding household distribution board, standard distribution board, in addition, it's possible to use on small load carrying capacity.
[Features]
· Instant blocking function for wire short circuit protection is not available.
· Please use other than the outlet circuit.
Ampere frame AF | 30AF or less | Rated block capacity AC 100 V(kA) | 1.5 | Rated block capacity AC 200 V(kA) | 1 |
---|---|---|---|---|---|
Number of Poles | 2 | Rated Operating Voltage(V) | 100 / 200 / 100/200 | Rated Current(A) | 20 |
rate sensitivity current(mA) | 15 | Mounting Method | Fasten With Screws | Dimension height(mm) | 70 |
Dimension width(mm) | 32 | Dimension depth(mm) | 57 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
Connection Method | Surface type | Number of Elements(Pole) | 2 | Operating time(Second) | 0.1 |
Excess current tripping format | Thermal | Rated block capacity (AC 100/200 V)(kA) | 1.5 | Conforms to JIS standards | JIS C 8222 Ann2 |
Attached Component | Terminal cover surface type TMC |
Please check the type/dimensions/specifications of the part GB-2ZA 20A 15MA in the Compact Leakage Breaker [with OC] series.
How can we improve?
How can we improve?