(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optional common-use square and round sockets for relays.
[Features]
· An extensive product lineup of square and round socket types with front and back surface connection.
· Finger protection type also available.
· Retention brackets and crossbars for the Model PYF are also available.
· Screw-less product series now also available.
Shape | PL (Back Surface Connection) | ||
---|---|---|---|
Solder Terminal | Wrapping Terminal | PCB Terminal | |
8-pin | Model PL08 | Model PL08-Q | Model PLE08-0 |
Approx. 14 g | Approx. 15 g | Approx. 10.6 g | |
11-pin | Model PL11 | Model PL11-Q | Model PLE11-0 |
Approx. 15 g | Approx. 18.5 g | Approx. 10.8 g | |
14-pin | Model PL15 | - | - |
Approx. 28 g | |||
20-pin | Model PL20 | - | - |
Approx. 17 g |
Shape | PF (Surface Connection) | P2CF (Surface Connection) | PFA (Surface Connection) | P3G (Surface Connection) |
---|---|---|---|---|
8-pin | Model PF083A | Model P2CF-08 | Model 8PFA | Model P3G-08 |
Approx. 34 g | Approx. 55 g | Approx. 57 g | Approx. 40 g Note: Use in combination with the terminal cover (Model Y92A-48G) for finger protection. | |
Model PF083A-E* | Model P2CF-08-E | Model 8PFA1 | ||
Approx. 66 g | ||||
Model PF085A | - | |||
Approx. 40 g | ||||
11-pin | Model PF113A | Model P2CF-11 | Model 11PFA | Model P3GA-11 |
Approx. 47 g | Approx. 70 g | Approx. 74 g | Approx. 47 g Note: Use in combination with the terminal cover (Model Y92A-48G) for finger protection. | |
Model PF113A-E* | Model P2CF-11-E | - | ||
14-pin | - | - | Model 14PFA | - |
Approx. 104 g | ||||
20-pin | - | - | - | - |
Shape | P2RF (Surface Connection) | P2R (Back Surface Connection) | P7TF (Surface Connection) | ||||
---|---|---|---|---|---|---|---|
Solder Terminal | PCB Terminal | ||||||
5-pin | Model P2RF-05 | Model P2RF-05-E* | Model P2RF-05-S | Model P2R-05A | Model P2R-05P | Model P2R-057P | Model P7TF-5 |
Approx. 27 g | Approx. 38 g | Approx. 36 g | Approx. 5 g | Approx. 5 g | Approx. 5.5 g | Approx. 28 g | |
8-pin | Model P2RF-08 | Model P2RF-08-E* | Model P2RF-08-S | Model P2R-08A | Model P2R-08P | Model P2R-087P | - |
Approx. 33 g | Approx. 38 g | Approx. 40 g | Approx. 5 g | Approx. 5 g | Approx. 5.5 g |
Shape | PYF (Surface Connection) | |||
---|---|---|---|---|
8-pin | Model PYF08A | Model PYF08A-E* | Model PYF08M | Model PYF08S |
Approx. 32 g | Approx. 26 g | Approx. 46 g | ||
11-pin | Model PYF11A | - | ||
Approx. 43 g | ||||
14-pin | Model PYF14A | Model PYF14A-E* | Model PYF14T | Model PYF14S |
Approx. 49 g | Approx. 53 g | Approx. 62 g |
Note 1. The -E Type has a finger protection structure. Cannot be used for round terminals. Use fork terminals, etc.
Note 2. To remove a relay, place your finger on the relay case opposite the lever while pulling the socket lever, and then rock the relay and pull out.
*Use a JIS No. 1 screwdriver to tighten screws on this product.
Part Number |
---|
P2RFZ-05-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Relay Poles | Mounting Type | Wiring Method | Socket Type | Number of Socket Pins | Safety standards | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Current (A) | Finger protection structure | Compatible Relay Series (Omron) | Operation Indicator Lamp | Coil rated voltage (DC) (V) | Sockets for Proximity Sensors - Compatible Series | Socket for Level Equipment - Compatible Series | Compatible socket series for timers | Compatible socket series for counters | Compatible socket series for temperature regulators | Compatible socket series for signal converters | Compatible socket series for equipment protectors | Compatible socket series for HV power receivers | Compatible socket series for annunciators | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 436.89 ฿ 213.33 | RELAYSOCKET | 1 Piece(s) | Same day | - | 1 | Surface connection | [Other] Screw Fastening | Square shape socket | 5 | CE / UL / CSA | 78.5 | 16 | 61 | 10 | - | G2R-1-S (S) | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part P2RFZ-05-E in the Option Product for Relay Common Socket series.
Part Number |
---|
8PFA |
8PFA-W |
8PFA1 |
P2RFZ-08-E |
P3G-08 |
P3GA-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Relay Poles | Mounting Type | Wiring Method | Socket Type | Number of Socket Pins | Safety standards | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Current (A) | Finger protection structure | Compatible Relay Series (Omron) | Operation Indicator Lamp | Coil rated voltage (DC) (V) | Sockets for Proximity Sensors - Compatible Series | Socket for Level Equipment - Compatible Series | Compatible socket series for timers | Compatible socket series for counters | Compatible socket series for temperature regulators | Compatible socket series for signal converters | Compatible socket series for equipment protectors | Compatible socket series for HV power receivers | Compatible socket series for annunciators | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 282.00 | 1 Piece(s) | Same day | - | 2 | Surface connection | [Other] Screw Fastening | Circular Socket | 8 | UL / CSA | - | - | - | 10 | × | MM | - | - | - | 61F | - | - | - | K3FK | - | - | - | - | ||
฿ 325.00 | 1 Piece(s) | Same day | - | - | Surface connection | [Other] Screw Fastening | Circular Socket | 8 | - | - | - | - | 10 | × | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 330.00 | 1 Piece(s) | Same day | - | 2 | Surface connection | [Other] Screw Fastening | Circular Socket | 8 | UL | - | - | - | 10 | × | G4Q | - | - | - | 61F | RD2P | - | - | - | K2CU /SAO /SDV /SE | AGF | - | - | ||
฿ 248.00 | 1 Piece(s) | Same day | 10 | 1 | Surface connection | [Other] Screw Fastening | Square shape socket | 8 | UL / CE / CSA | 79 | 15.5 | 61 | - | - | G2R-2-S, K7L | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 258.00 | 1 Piece(s) | Same day | - | - | Backside connection | [Other] Screw Fastening | Circular Socket | 8 | UL / CSA | - | - | - | 6 | × | - | - | - | E2C | - | H2C /H3CA /H3CR /H3M /H5CN /H5CX /H5CZ | H7CN /H7CZ | E5C2 /E5CS | - | - | - | - | Use in combination with a terminal cover (Y92A-48G type) for finger protection. | ||
฿ 289.00 | 1 Piece(s) | Same day | - | - | Backside connection | [Other] Screw Fastening | Circular Socket | 11 | UL / CSA | - | - | - | 6 | × | - | - | - | E2C | - | H3CA /H3CR /H5CN /H5CX | - | E5CN /E5CS | - | K6EL | - | - | Use in combination with a terminal cover (Y92A-48G type) for finger protection. |
How can we improve?
How can we improve?