Option Product for Relay Common Socket

Brand :
OMRON

Caution

    Product Description

    Optional common-use square and round sockets for relays.
    [Features]
    · An extensive product lineup of square and round socket types with front and back surface connection.
    · Finger protection type also available.
    · Retention brackets and crossbars for the Model PYF are also available.
    · Screw-less product series now also available.

    Specification Table of OMRON Relay Sockets

    Relay Sockets Model-Number of Relay Sockets 
    P2CF-08 
    P2R-05P(C)*The symbol with () at the end is the country of origin: Made in China

    OMRON Relay Sockets (Round)

    Relay Sockets shapePL (reverse connection)
    Solder TerminalWrapping TerminalPrinted circuit board terminals
    Relay Sockets 8-pinModel PL08Model PL08-QModel PLE08-0
    Approx. 14gApprox. 15gApprox. 10.6g
    11 pinModel PL11Model PL11-QModel PLE11-0
    Approx. 15gApprox. 18.5gApprox. 10.8g
    14 pinRelay Sockets Model PL15--
    Approx. 28g
    20 pinRelay Sockets Model PL20--
    Approx. 17g
    shapePF (surface connection)P2CF (surface connection)PFA (surface connection)P3G (reverse connection)
    Relay Sockets 8-pinModel PF083AModel P2CF-08Model 8PFAModel P3G-08
    Approx. 34gApprox. 55gApprox. 57gApprox. 40 g
    Note: Finger protection is possible when used in conjunction with the terminal cover (Model Y92A-48G).
    Model PF083A-E*Model P2CF-08-EModel 8PFA1
      Approx. 66g
    Relay Sockets Model PF085A-
    Approx. 40g
    11 pinModel PF113AModel P2CF-11Model 11PFAModel P3GA-11
    Approx. 47gApprox. 70gApprox. 74gApprox. 47 g
    Note: Finger protection is possible when used in conjunction with the terminal cover (Model Y92A-48G).
    Relay Sockets Model PF113A-E*Relay Sockets Model P2CF-11-E-
      
    14 pin--Relay Sockets Model 14PFA-
    Approx. 104g
    20 pin----

    OMRON Relay Sockets (Square)

    shapeP2RF (surface connection)P2R (reverse connection)P7TF
    (surface connection)
    Solder TerminalPrinted circuit board terminals
    Relay Sockets 5 pinModel P2RF-05Model P2RF-05-E*Model P2RF-05-SModel P2R-05AModel P2R-05PModel P2R-057PModel P7TF-05
    Approx. 27gApprox. 38gApprox. 36gApprox. 5gApprox. 5gApprox. 5.5gApprox. 28g
    Relay Sockets 8-pinModel P2RF-08Model P2RF-08-E*Model P2RF-08-SModel P2R-08AModel P2R-08PModel P2R-087P-
    Approx. 33gApprox. 38gApprox. 40gApprox. 5gApprox. 5gApprox. 5.5g
    shapePYF (surface connection)
    Relay Sockets 8-pinModel PYF08AModel PYF08A-E*Model PYF08MModel PYF08S
    Approx. 32g Approx. 26gApprox. 46g
    11 pinModel PYF11A-
    Approx. 43g
    Relay Sockets 14 pinModel PYF14AModel PYF14A-E*Model PYF14TModel PYF14S
    Approx. 49g Approx. 53gApprox. 62g
    [ ! ]Note 1. The Relay Sockets -E type has a finger-protection structure. Round terminals cannot be used. Use Y-shaped terminals, etc.
    [ ! ]Note 2. To remove the Relay Sockets, pull the socket lever, place your finger on the part of the relay case opposite the lever, and rock it while pulling it out.
    [ ! ]For compatible Relay Sockets, refer to the "Compatible Relay Series (Omron)" column in the model number list.
    [ ! ]Use a No. 1 screwdriver to tighten the screws of this product.
    [ ! ]For types and model numbers other than those listed above, refer to the catalog.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Option Product for Relay Common Socket | OMRON | MISUMI Thailand