1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Flexible Shielded Twisted Pair Multi-Core Cable, SPMC-SR Series (Part Number)

High Flexible Shielded Twisted Pair Multi-Core Cable, SPMC-SR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high flex tolerance, double sheathed, tinsel wire shielded cable unsing alloy conductors.

[Features]
• Alloy conductors
• High flex tolerance
• Twisted pair composition
• Designed for good noise rejection and signal characteristics
• Conductive PVC and braided shield for enhanced EMC countermeasures
• Sheath of heat-resistant and oil-resistant PVC

 
Part Number
SPMC-SR6(K)-1
SPMC-SR6(K)-2
SPMC-SR6(K)-3
SPMC-SR6(K)-4
SPMC-SR6(K)-5
SPMC-SR6(K)-6
SPMC-SR6(K)-7
SPMC-SR6(K)-8
SPMC-SR6(K)-9
SPMC-SR6(K)-10
SPMC-SR6(K)-11
SPMC-SR6(K)-12
SPMC-SR6(K)-13
SPMC-SR6(K)-14
SPMC-SR6(K)-15
SPMC-SR6(K)-16
SPMC-SR6(K)-17
SPMC-SR6(K)-18
SPMC-SR6(K)-19
SPMC-SR6(K)-20
SPMC-SR6(K)-21
SPMC-SR6(K)-22
SPMC-SR6(K)-23
SPMC-SR6(K)-24
SPMC-SR6(K)-25
SPMC-SR6(K)-26
SPMC-SR6(K)-27
SPMC-SR6(K)-28
SPMC-SR6(K)-29
SPMC-SR6(K)-30
SPMC-SR6(K)-31
SPMC-SR6(K)-32
SPMC-SR6(K)-33
SPMC-SR6(K)-34
SPMC-SR6(K)-35
SPMC-SR6(K)-36
SPMC-SR6(K)-37
SPMC-SR6(K)-38
SPMC-SR6(K)-39
SPMC-SR6(K)-40
SPMC-SR6(K)-41
SPMC-SR6(K)-42
SPMC-SR6(K)-43
SPMC-SR6(K)-44
SPMC-SR6(K)-45
SPMC-SR6(K)-46
SPMC-SR6(K)-47
SPMC-SR6(K)-48
SPMC-SR6(K)-49
SPMC-SR6(K)-50
SPMC-SR6(K)-51
SPMC-SR6(K)-52
SPMC-SR6(K)-53
SPMC-SR6(K)-54
SPMC-SR6(K)-55
SPMC-SR6(K)-56
SPMC-SR6(K)-57
SPMC-SR6(K)-58
SPMC-SR6(K)-59
SPMC-SR6(K)-60
SPMC-SR6(K)-61
SPMC-SR6(K)-62
SPMC-SR6(K)-63
SPMC-SR6(K)-64
SPMC-SR6(K)-65
SPMC-SR6(K)-66
SPMC-SR6(K)-67
SPMC-SR6(K)-68
SPMC-SR6(K)-69
SPMC-SR6(K)-70
SPMC-SR6(K)-71
SPMC-SR6(K)-72
SPMC-SR6(K)-73
SPMC-SR6(K)-74
SPMC-SR6(K)-75
SPMC-SR6(K)-76
SPMC-SR6(K)-77
SPMC-SR6(K)-78
SPMC-SR6(K)-79
SPMC-SR6(K)-80
SPMC-SR6(K)-81
SPMC-SR6(K)-82
SPMC-SR6(K)-83
SPMC-SR6(K)-84
SPMC-SR6(K)-85
SPMC-SR6(K)-86
SPMC-SR6(K)-87
SPMC-SR6(K)-88
SPMC-SR6(K)-89
SPMC-SR6(K)-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Allowable Current
(A)

฿ 341.61

CABLE 1 Piece(s) 3 Day(s) 163P71.2

฿ 507.51

CABLE 1 Piece(s) 3 Day(s) 263P71.2

฿ 668.28

CABLE 1 Piece(s) 3 Day(s) 363P71.2

฿ 829.04

CABLE 1 Piece(s) 3 Day(s) 463P71.2

฿ 989.81

CABLE 1 Piece(s) 3 Day(s) 563P71.2

฿ 1,150.56

CABLE 1 Piece(s) 3 Day(s) 663P71.2

฿ 1,311.33

CABLE 1 Piece(s) 3 Day(s) 763P71.2

฿ 1,472.09

CABLE 1 Piece(s) 3 Day(s) 863P71.2

฿ 1,632.86

CABLE 1 Piece(s) 3 Day(s) 963P71.2

฿ 1,793.62

CABLE 1 Piece(s) 3 Day(s) 1063P71.2

฿ 1,954.39

CABLE 1 Piece(s) 3 Day(s) 1163P71.2

฿ 2,115.15

CABLE 1 Piece(s) 3 Day(s) 1263P71.2

฿ 2,275.92

CABLE 1 Piece(s) 3 Day(s) 1363P71.2

฿ 2,436.68

CABLE 1 Piece(s) 3 Day(s) 1463P71.2

฿ 2,597.45

CABLE 1 Piece(s) 3 Day(s) 1563P71.2

฿ 2,758.20

CABLE 1 Piece(s) 3 Day(s) 1663P71.2

฿ 2,918.97

CABLE 1 Piece(s) 3 Day(s) 1763P71.2

฿ 3,079.73

CABLE 1 Piece(s) 3 Day(s) 1863P71.2

฿ 3,240.50

CABLE 1 Piece(s) 3 Day(s) 1963P71.2

฿ 3,401.26

CABLE 1 Piece(s) 3 Day(s) 2063P71.2

฿ 3,562.03

CABLE 1 Piece(s) 3 Day(s) 2163P71.2

฿ 3,722.79

CABLE 1 Piece(s) 3 Day(s) 2263P71.2

฿ 3,883.56

CABLE 1 Piece(s) 3 Day(s) 2363P71.2

฿ 4,044.32

CABLE 1 Piece(s) 3 Day(s) 2463P71.2

฿ 4,205.09

CABLE 1 Piece(s) 3 Day(s) 2563P71.2

฿ 4,365.85

CABLE 1 Piece(s) 3 Day(s) 2663P71.2

฿ 4,526.61

CABLE 1 Piece(s) 3 Day(s) 2763P71.2

฿ 4,687.37

CABLE 1 Piece(s) 3 Day(s) 2863P71.2

฿ 4,848.14

CABLE 1 Piece(s) 3 Day(s) 2963P71.2

฿ 5,008.90

CABLE 1 Piece(s) 3 Day(s) 3063P71.2

฿ 5,169.67

CABLE 1 Piece(s) 3 Day(s) 3163P71.2

฿ 5,330.43

CABLE 1 Piece(s) 3 Day(s) 3263P71.2

฿ 5,491.20

CABLE 1 Piece(s) 3 Day(s) 3363P71.2

฿ 5,651.96

CABLE 1 Piece(s) 3 Day(s) 3463P71.2

฿ 5,812.73

CABLE 1 Piece(s) 3 Day(s) 3563P71.2

฿ 5,973.49

CABLE 1 Piece(s) 3 Day(s) 3663P71.2

฿ 6,134.25

CABLE 1 Piece(s) 3 Day(s) 3763P71.2

฿ 6,295.01

CABLE 1 Piece(s) 3 Day(s) 3863P71.2

฿ 6,455.78

CABLE 1 Piece(s) 3 Day(s) 3963P71.2

฿ 6,616.54

CABLE 1 Piece(s) 3 Day(s) 4063P71.2

฿ 6,777.31

CABLE 1 Piece(s) 3 Day(s) 4163P71.2

฿ 6,938.07

CABLE 1 Piece(s) 3 Day(s) 4263P71.2

฿ 7,098.84

CABLE 1 Piece(s) 3 Day(s) 4363P71.2

฿ 7,259.60

CABLE 1 Piece(s) 3 Day(s) 4463P71.2

฿ 7,420.37

CABLE 1 Piece(s) 3 Day(s) 4563P71.2

฿ 7,581.13

CABLE 1 Piece(s) 3 Day(s) 4663P71.2

฿ 7,741.89

CABLE 1 Piece(s) 3 Day(s) 4763P71.2

฿ 7,902.65

CABLE 1 Piece(s) 3 Day(s) 4863P71.2

฿ 8,063.42

CABLE 1 Piece(s) 3 Day(s) 4963P71.2

฿ 8,224.18

CABLE 1 Piece(s) 3 Day(s) 5063P71.2

฿ 8,384.95

CABLE 1 Piece(s) 3 Day(s) 5163P71.2

฿ 8,545.71

CABLE 1 Piece(s) 3 Day(s) 5263P71.2

฿ 8,706.48

CABLE 1 Piece(s) 3 Day(s) 5363P71.2

฿ 8,867.24

CABLE 1 Piece(s) 3 Day(s) 5463P71.2

฿ 9,028.01

CABLE 1 Piece(s) 3 Day(s) 5563P71.2

฿ 9,188.77

CABLE 1 Piece(s) 3 Day(s) 5663P71.2

฿ 9,349.54

CABLE 1 Piece(s) 3 Day(s) 5763P71.2

฿ 9,510.29

CABLE 1 Piece(s) 3 Day(s) 5863P71.2

฿ 9,671.06

CABLE 1 Piece(s) 3 Day(s) 5963P71.2

฿ 9,831.82

CABLE 1 Piece(s) 3 Day(s) 6063P71.2

฿ 9,992.59

CABLE 1 Piece(s) 3 Day(s) 6163P71.2

฿ 10,153.35

CABLE 1 Piece(s) 3 Day(s) 6263P71.2

฿ 10,314.12

CABLE 1 Piece(s) 3 Day(s) 6363P71.2

฿ 10,474.88

CABLE 1 Piece(s) 3 Day(s) 6463P71.2

฿ 10,635.65

CABLE 1 Piece(s) 3 Day(s) 6563P71.2

฿ 10,796.42

CABLE 1 Piece(s) 3 Day(s) 6663P71.2

฿ 10,957.18

CABLE 1 Piece(s) 3 Day(s) 6763P71.2

฿ 11,117.93

CABLE 1 Piece(s) 3 Day(s) 6863P71.2

฿ 11,278.70

CABLE 1 Piece(s) 3 Day(s) 6963P71.2

฿ 11,439.46

CABLE 1 Piece(s) 3 Day(s) 7063P71.2

฿ 11,600.23

CABLE 1 Piece(s) 3 Day(s) 7163P71.2

฿ 11,761.00

CABLE 1 Piece(s) 3 Day(s) 7263P71.2

฿ 11,921.76

CABLE 1 Piece(s) 3 Day(s) 7363P71.2

฿ 12,082.53

CABLE 1 Piece(s) 3 Day(s) 7463P71.2

฿ 12,243.29

CABLE 1 Piece(s) 3 Day(s) 7563P71.2

฿ 12,404.06

CABLE 1 Piece(s) 3 Day(s) 7663P71.2

฿ 12,564.82

CABLE 1 Piece(s) 3 Day(s) 7763P71.2

฿ 12,725.58

CABLE 1 Piece(s) 3 Day(s) 7863P71.2

฿ 12,886.34

CABLE 1 Piece(s) 3 Day(s) 7963P71.2

฿ 13,047.11

CABLE 1 Piece(s) 3 Day(s) 8063P71.2

฿ 13,207.87

CABLE 1 Piece(s) 3 Day(s) 8163P71.2

฿ 13,368.64

CABLE 1 Piece(s) 3 Day(s) 8263P71.2

฿ 13,529.40

CABLE 1 Piece(s) 3 Day(s) 8363P71.2

฿ 13,690.17

CABLE 1 Piece(s) 3 Day(s) 8463P71.2

฿ 13,850.93

CABLE 1 Piece(s) 3 Day(s) 8563P71.2

฿ 14,011.70

CABLE 1 Piece(s) 3 Day(s) 8663P71.2

฿ 14,172.46

CABLE 1 Piece(s) 3 Day(s) 8763P71.2

฿ 14,333.23

CABLE 1 Piece(s) 3 Day(s) 8863P71.2

฿ 14,493.98

CABLE 1 Piece(s) 3 Day(s) 8963P71.2

฿ 14,654.75

CABLE 1 Piece(s) 3 Day(s) 9063P71.2

Loading...

Basic Information

Conductor Cross Section(mm2) 0.15 AWG size(AWG) 26 Rated Voltage 100V or less
Shield Available Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Conductor configuration(Units/mm) 54/0.06
Conductor outer diameter(mm) 0.51 Insulation body color See the catalog Other Properties Noise resistant