1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Box, Waterproof/Dust Proof Polycarbonate Box DPCP series (Part Number)

Plastic Box, Waterproof/Dust Proof Polycarbonate Box DPCP series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 657.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof/Dust proof Polycarbonate Box (DPCP)

[Features]
· Standard model multiple application general purpose type.
· Is lightweight and has superior shock resistance.
· There are 2 types of top covers, white-gray and clear.
· There is a mounting boss included inside the top cover that can be used for mounting parts etc.
· The screws are hidden with a blind plug, which makes them difficult to remove and helps prevent tampering.

 
Part Number
DPCP050704T
DPCP122009G
DPCP152008G
DPCP162412T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Top Cover)

฿ 657.89

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10533665Transparency

฿ 1,721.67

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 1012086200White Gray

฿ 2,041.89

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 1015076200White Gray

฿ 2,894.00

PLASTIC ENCLOSURE 1 Piece(s) Available Same day 10160121240Transparency

Loading...

  1. 1

Basic Information

Material Resin. Protection grade (IP) IP65 Mounting Base There are optional items
Standard CE / UL Color specifications(Body) White Gray Operating Temperature Range(°C) -20 to 75
Self-extinguishing(UL94) V-2 Tightening Torque(N▪m) 1 to 1.5