1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Box, Waterproof/Dust Proof, Switching Type, BCAP Series (Part Number)

Plastic Box, Waterproof/Dust Proof, Switching Type, BCAP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 461.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof/Dustproof Switching Type Plastic Box (BCAP Series)

[Features]
· This type is easily maintained using an opening and closing box which has a protection rating of IP65.
· Choose from 50 sizes and 96 models.
· A general purpose plastic box which is available for various applications such as FA control and electrical facility works.
· There are two types/colors of top cover: white-gray (ABS) and clear (polycarbonate); the body is white-gray (ABS).
· The top and bottom surfaces of the box have a simple waterproof hood attached.
· Clean design with integrated hinge and body.
· BCAP507018, 507025, 608018, and 608028 are G-type only.

 
Part Number
BCAP091207G
BCAP091208T
BCAP101508G
BCAP101508T
BCAP112107G
BCAP112110TSALE
BCAP112607G
BCAP112607T
BCAP112610G
BCAP131508T
BCAP131808G
BCAP151509T
BCAP151512T
BCAP162110T
BCAP162610T
BCAP162613T
BCAP172211G
BCAP172711T
BCAP192810G
BCAP192810T
BCAP192814G
BCAP203015T
BCAP212110G
BCAP212113T
BCAP253518T
BCAP282813G
BCAP282813T
BCAP303018G
BCAP304018TSALE
BCAP353515G
BCAP353518G
BCAP354512T
BCAP354516G
BCAP354516T
BCAP354520G
BCAP354520T
BCAP406018G
BCAP406018T
BCAP406023G
BCAP506018T
BCAP506025G
BCAP507018G
BCAP507025G
BCAP608028G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Top Cover)

฿ 478.28

PLASTIC ENCLOSURE 1 Piece(s) Same day 109070120White Gray

฿ 526.66

PLASTIC ENCLOSURE 1 Piece(s) Same day 109085120Transparency

฿ 461.29

PLASTIC ENCLOSURE 1 Piece(s) Same day 1010085150White Gray

฿ 496.33

PLASTIC ENCLOSURE 1 Piece(s) Quote -10085150Transparency

฿ 677.23

PLASTIC ENCLOSURE 1 Piece(s) Same day 1011075210White Gray

฿ 702.25

฿ 453.44

PLASTIC ENCLOSURE 1 Piece(s) Same day -110100210Transparency

฿ 664.76

PLASTIC ENCLOSURE 1 Piece(s) Quote 1011075260White Gray

฿ 729.46

PLASTIC ENCLOSURE 1 Piece(s) Quote 1011075260Transparency

฿ 757.65

PLASTIC ENCLOSURE 1 Piece(s) Quote 10110100.5260White Gray

฿ 686.53

PLASTIC ENCLOSURE 1 Piece(s) Quote -13585155Transparency

฿ 736.49

PLASTIC ENCLOSURE 1 Piece(s) Same day 1013585.5185White Gray

฿ 757.65

PLASTIC ENCLOSURE 1 Piece(s) Same day 1015090150Transparency

฿ 699.73

PLASTIC ENCLOSURE 1 Piece(s) Same day 10150120.5150Transparency

฿ 865.29

PLASTIC ENCLOSURE 1 Piece(s) Same day 10160100210Transparency

฿ 962.65

PLASTIC ENCLOSURE 1 Piece(s) Same day 10160100260Transparency

฿ 982.23

PLASTIC ENCLOSURE 1 Piece(s) Quote 10160130260Transparency

฿ 809.89

PLASTIC ENCLOSURE 1 Piece(s) Quote -170110.5220White Gray

฿ 1,633.33

PLASTIC ENCLOSURE 1 Piece(s) Quote 10170110.5270Transparency

฿ 1,025.16

PLASTIC ENCLOSURE 1 Piece(s) Quote 10190100.5280White Gray

฿ 1,139.83

PLASTIC ENCLOSURE 1 Piece(s) Same day 10190100.5280Transparency

฿ 1,220.86

PLASTIC ENCLOSURE 1 Piece(s) Same day 10190141280White Gray

฿ 1,369.84

PLASTIC ENCLOSURE 1 Piece(s) Quote -200151.5300Transparency

฿ 892.50

PLASTIC ENCLOSURE 1 Piece(s) Same day 10210100210White Gray

฿ 1,096.89

PLASTIC ENCLOSURE 1 Piece(s) Same day 10210130210Transparency

฿ 1,770.59

PLASTIC ENCLOSURE 1 Piece(s) Same day 10250181.5350Transparency

฿ 1,525.86

PLASTIC ENCLOSURE 1 Piece(s) Quote -280130.5280White Gray

฿ 1,778.62

PLASTIC ENCLOSURE 1 Piece(s) Quote 10280130.5280Transparency

฿ 1,855.79

PLASTIC ENCLOSURE 1 Piece(s) Same day 10300181300White Gray

฿ 2,071.26

฿ 1,242.96

PLASTIC ENCLOSURE 1 Piece(s) Same day -300181400Transparency

฿ 3,450.00

PLASTIC ENCLOSURE 1 Piece(s) 60 Day(s) 10350151.5350White Gray

฿ 2,184.15

PLASTIC ENCLOSURE 1 Piece(s) Quote 10350181350White Gray

฿ 2,887.65

PLASTIC ENCLOSURE 1 Piece(s) Quote 10350120450Transparency

฿ 2,709.87

PLASTIC ENCLOSURE 1 Piece(s) Quote -350160450White Gray

฿ 3,108.36

PLASTIC ENCLOSURE 1 Piece(s) Quote 10350160450Transparency

฿ 2,703.24

PLASTIC ENCLOSURE 1 Piece(s) Same day 10350201450White Gray

฿ 3,357.27

PLASTIC ENCLOSURE 1 Piece(s) Same day 10350201450Transparency

฿ 3,964.02

PLASTIC ENCLOSURE 1 Piece(s) Quote -400181600White Gray

฿ 4,641.89

PLASTIC ENCLOSURE 1 Piece(s) Quote 10400181600Transparency

฿ 4,507.65

PLASTIC ENCLOSURE 1 Piece(s) Quote -400231600White Gray

฿ 8,134.65

PLASTIC ENCLOSURE 1 Piece(s) Quote 10530185630Transparency

฿ 7,349.14

PLASTIC ENCLOSURE 1 Piece(s) Quote 10530255630White Gray

฿ 7,601.91

PLASTIC ENCLOSURE 1 Piece(s) Quote 10530188730White Gray

฿ 8,032.46

PLASTIC ENCLOSURE 1 Piece(s) Quote 10530255730White Gray

฿ 11,821.52

PLASTIC ENCLOSURE 1 Piece(s) Quote 10630288830White Gray

Loading...

  1. 1

Basic Information

Material Resin Protection grade (IP) IP65 Mounting Base There are optional items
Color specifications(Body) White Gray Operating Temperature Range(°C) -10 – 60