1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Optional Parts for Temperature Sensor (Part Number)

MEASUREMENT ACCESSORIES

Optional Parts for Temperature Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,999.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wireless with monitoring function

[Features]
· Smart system construction, operation and monitoring.
· The wireless logger with monitoring function MD8000 series is capable of capturing and monitoring data from a maximum of 60 transmitters and a complete alarm system is included with a variety of alarm judgment and external outputs.
· In addition to a thermistor temperature sensor and temperature and humidity sensor, it is possible to connect the logger to a thermocouple and use it for a wider range of applications.
· There is also internal memory in the transmitter capable of storing 16,000 data items and it is possible to use the instrument as a conventional logger as well as a backup for data loss when there is a communication failure

Part Number
MD8002-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,999.84

฿ 11,160.36

MEASUREMENT ACCESSORIES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Division Other Measuring Instruments Type of Measuring Instrument Hygrothermometer / Temperature and Humidity Sensor Temperature measuring range (min)(°C) -10.0
Temperature measuring range (max)(°C) 50.0 Humidity measuring range (min)(%) 0 Humidity measuring range (max)(%) 100
Application Temperature/humidity measurement Power Supply Two AA alkaline batteries, two nickel hydride batteries Measurement accuracy ±0.5°C ± 1 digit (at ambient temperatures of 0 to 50°C)
Measurement resolution 0.1°C/1%RH

Please check the type/dimensions/specifications of the part MD8002-100 in the Optional Parts for Temperature Sensor series.