1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Potentiometer, RV30 Series For Potentiometer Telecommunications Equipment

Potentiometer, RV30 Series For Potentiometer Telecommunications Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS compliant RV30 Series for Potentiometer Telecommunications Equipment

Part Number
RV30YN20S B102
RV30YN20S B201
RV30YN20S B202
RV30YN20S B502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSResistance Value

฿ 580.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 14 Day(s) -[Other] 1KΩ

฿ 350.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 10[Other] 200Ω

฿ 472.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day -[Other] 2kΩ

฿ 537.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 105kΩ

Loading...

  1. 1

Basic Information

Type Single Shape 30-mm type Shaft Grooved Type
Resistance change characteristics Straight Line Resistance type Carbon type Rated power(W) 1
Residual resistance value Total resistance tolerance(%) ±10 Maximum Voltage(V) 500
Shaft length(mm) 20 Mounting Method Panel mount type