1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plastic Box (Part Number)

CONTROL CONSOLE

Plastic Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,635.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grounding not required

[Features]
· Optimal for beach areas etc. that are easily susceptible to salt damage.
▪ Grounding is not required.
· Machining, including hole drilling, can be performed easily.

 
Part Number
PNB283013YC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,635.00

CONTROL CONSOLE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 300 Dimension vertical H(mm) 280.5 Dimension depth D(mm) 130
Material ABS Resin Protection function (environmentally resistant) IP33 Intermediate plate Wooden circuit board
Installation For both indoor/outdoor use Paint Color Cream colored (10YR9/1.5) Other standards CA

Please check the type/dimensions/specifications of the part PNB283013YC in the Plastic Box series.