1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

25Φ Selector Switch 2-notch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

25Φ Selector Switch 2-notch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maruyasu Dengyo's ø25 selector switch with 2 notches.
· Multiple variations.

Part Number
A25SN211B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 425.99

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Selector Shape Round Mounting Hole Ø25
Illumination NA Contact configuration (key lock, selector) 1a1b With key NA
Notch number 2 Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / CUL Dimension vertical(mm) 39 Dimension width(mm) 29.5
Dimension depth(mm) 69 Current Capacity at VAC 110(A) 6 Current Capacity at VDC 24(A) 6

Please check the type/dimensions/specifications of the part A25SN211B in the 25Φ Selector Switch 2-notch series.