1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

with MRC3SB Movable Power Supply Cable 300V UL・CSA Standard Shield (Part Number)

with MRC3SB Movable Power Supply Cable 300V UL・CSA Standard Shield
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 317.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MRC3 series UL2464 movable power supply cable 300 V, CSA standard shield

[Features]
· Cable for movable parts which complies with UL and CSA standards.
· May be used mainly as cabling for wiring inside and between equipment.
· Has excellent flexibility and oil resistance.
· Braided shield is used as an EMI measure.

 
Part Number
MRC3SB-AWG16-2-1
MRC3SB-AWG16-2-2
MRC3SB-AWG16-2-3
MRC3SB-AWG16-2-4
MRC3SB-AWG16-2-5
MRC3SB-AWG16-2-6
MRC3SB-AWG16-2-7
MRC3SB-AWG16-2-8
MRC3SB-AWG16-2-9
MRC3SB-AWG16-2-10
MRC3SB-AWG16-2-11
MRC3SB-AWG16-2-12
MRC3SB-AWG16-2-13
MRC3SB-AWG16-2-14
MRC3SB-AWG16-2-15
MRC3SB-AWG16-2-16
MRC3SB-AWG16-2-17
MRC3SB-AWG16-2-18
MRC3SB-AWG16-2-19
MRC3SB-AWG16-2-20
MRC3SB-AWG16-2-21
MRC3SB-AWG16-2-22
MRC3SB-AWG16-2-23
MRC3SB-AWG16-2-24
MRC3SB-AWG16-2-25
MRC3SB-AWG16-2-26
MRC3SB-AWG16-2-27
MRC3SB-AWG16-2-28
MRC3SB-AWG16-2-29
MRC3SB-AWG16-2-30
MRC3SB-AWG16-2-31
MRC3SB-AWG16-2-32
MRC3SB-AWG16-2-33
MRC3SB-AWG16-2-34
MRC3SB-AWG16-2-35
MRC3SB-AWG16-2-36
MRC3SB-AWG16-2-37
MRC3SB-AWG16-2-38
MRC3SB-AWG16-2-39
MRC3SB-AWG16-2-40
MRC3SB-AWG16-2-41
MRC3SB-AWG16-2-42
MRC3SB-AWG16-2-43
MRC3SB-AWG16-2-44
MRC3SB-AWG16-2-45
MRC3SB-AWG16-2-46
MRC3SB-AWG16-2-47
MRC3SB-AWG16-2-48
MRC3SB-AWG16-2-49
MRC3SB-AWG16-2-50
MRC3SB-AWG16-2-51
MRC3SB-AWG16-2-52
MRC3SB-AWG16-2-53
MRC3SB-AWG16-2-54
MRC3SB-AWG16-2-55
MRC3SB-AWG16-2-56
MRC3SB-AWG16-2-57
MRC3SB-AWG16-2-58
MRC3SB-AWG16-2-59
MRC3SB-AWG16-2-60
MRC3SB-AWG16-2-61
MRC3SB-AWG16-2-62
MRC3SB-AWG16-2-63
MRC3SB-AWG16-2-64
MRC3SB-AWG16-2-65
MRC3SB-AWG16-2-66
MRC3SB-AWG16-2-67
MRC3SB-AWG16-2-68
MRC3SB-AWG16-2-69
MRC3SB-AWG16-2-70
MRC3SB-AWG16-2-71
MRC3SB-AWG16-2-72
MRC3SB-AWG16-2-73
MRC3SB-AWG16-2-74
MRC3SB-AWG16-2-75
MRC3SB-AWG16-2-76
MRC3SB-AWG16-2-77
MRC3SB-AWG16-2-78
MRC3SB-AWG16-2-79
MRC3SB-AWG16-2-80
MRC3SB-AWG16-2-81
MRC3SB-AWG16-2-82
MRC3SB-AWG16-2-83
MRC3SB-AWG16-2-84
MRC3SB-AWG16-2-85
MRC3SB-AWG16-2-86
MRC3SB-AWG16-2-87
MRC3SB-AWG16-2-88
MRC3SB-AWG16-2-89
MRC3SB-AWG16-2-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire

฿ 553.44

CABLE 1 Piece(s) 3 Day(s) 11.71627.9NA

฿ 985.84

CABLE 1 Piece(s) 3 Day(s) 21.71627.9NA

฿ 1,418.22

CABLE 1 Piece(s) 3 Day(s) 31.71627.9NA

฿ 1,850.60

CABLE 1 Piece(s) 3 Day(s) 41.71627.9NA

฿ 2,282.99

CABLE 1 Piece(s) 3 Day(s) 51.71627.9NA

฿ 2,715.37

CABLE 1 Piece(s) 3 Day(s) 61.71627.9NA

฿ 3,147.76

CABLE 1 Piece(s) 3 Day(s) 71.71627.9NA

฿ 3,580.15

CABLE 1 Piece(s) 3 Day(s) 81.71627.9NA

฿ 4,012.53

CABLE 1 Piece(s) 3 Day(s) 91.71627.9NA

฿ 4,444.92

CABLE 1 Piece(s) 3 Day(s) 101.71627.9NA

฿ 4,877.30

CABLE 1 Piece(s) 3 Day(s) 111.71627.9NA

฿ 5,309.69

CABLE 1 Piece(s) 3 Day(s) 121.71627.9NA

฿ 5,742.07

CABLE 1 Piece(s) 3 Day(s) 131.71627.9NA

฿ 6,174.47

CABLE 1 Piece(s) 3 Day(s) 141.71627.9NA

฿ 6,606.85

CABLE 1 Piece(s) 3 Day(s) 151.71627.9NA

฿ 7,039.23

CABLE 1 Piece(s) 3 Day(s) 161.71627.9NA

฿ 7,471.62

CABLE 1 Piece(s) 3 Day(s) 171.71627.9NA

฿ 7,904.00

CABLE 1 Piece(s) 3 Day(s) 181.71627.9NA

฿ 8,336.39

CABLE 1 Piece(s) 3 Day(s) 191.71627.9NA

฿ 8,768.78

CABLE 1 Piece(s) 3 Day(s) 201.71627.9NA

฿ 9,201.16

CABLE 1 Piece(s) 3 Day(s) 211.71627.9NA

฿ 9,633.55

CABLE 1 Piece(s) 3 Day(s) 221.71627.9NA

฿ 10,065.93

CABLE 1 Piece(s) 3 Day(s) 231.71627.9NA

฿ 10,498.32

CABLE 1 Piece(s) 3 Day(s) 241.71627.9NA

฿ 10,930.70

CABLE 1 Piece(s) 3 Day(s) 251.71627.9NA

฿ 11,363.09

CABLE 1 Piece(s) 3 Day(s) 261.71627.9NA

฿ 11,795.48

CABLE 1 Piece(s) 3 Day(s) 271.71627.9NA

฿ 12,227.86

CABLE 1 Piece(s) 3 Day(s) 281.71627.9NA

฿ 12,660.25

CABLE 1 Piece(s) 3 Day(s) 291.71627.9NA

฿ 13,092.63

CABLE 1 Piece(s) 3 Day(s) 301.71627.9NA

฿ 13,525.01

CABLE 1 Piece(s) 3 Day(s) 311.71627.9NA

฿ 13,957.41

CABLE 1 Piece(s) 3 Day(s) 321.71627.9NA

฿ 14,389.79

CABLE 1 Piece(s) 3 Day(s) 331.71627.9NA

฿ 14,822.18

CABLE 1 Piece(s) 3 Day(s) 341.71627.9NA

฿ 15,254.56

CABLE 1 Piece(s) 3 Day(s) 351.71627.9NA

฿ 15,686.94

CABLE 1 Piece(s) 3 Day(s) 361.71627.9NA

฿ 16,119.33

CABLE 1 Piece(s) 3 Day(s) 371.71627.9NA

฿ 16,551.72

CABLE 1 Piece(s) 3 Day(s) 381.71627.9NA

฿ 16,984.11

CABLE 1 Piece(s) 3 Day(s) 391.71627.9NA

฿ 17,416.49

CABLE 1 Piece(s) 3 Day(s) 401.71627.9NA

฿ 17,848.87

CABLE 1 Piece(s) 3 Day(s) 411.71627.9NA

฿ 18,281.26

CABLE 1 Piece(s) 3 Day(s) 421.71627.9NA

฿ 18,713.64

CABLE 1 Piece(s) 3 Day(s) 431.71627.9NA

฿ 19,146.04

CABLE 1 Piece(s) 3 Day(s) 441.71627.9NA

฿ 19,578.42

CABLE 1 Piece(s) 3 Day(s) 451.71627.9NA

฿ 20,010.80

CABLE 1 Piece(s) 3 Day(s) 461.71627.9NA

฿ 20,443.19

CABLE 1 Piece(s) 3 Day(s) 471.71627.9NA

฿ 20,875.57

CABLE 1 Piece(s) 3 Day(s) 481.71627.9NA

฿ 21,307.97

CABLE 1 Piece(s) 3 Day(s) 491.71627.9NA

฿ 17,669.77

CABLE 1 Piece(s) 3 Day(s) 501.71627.9NA

฿ 18,020.75

CABLE 1 Piece(s) 3 Day(s) 511.71627.9NA

฿ 18,371.71

CABLE 1 Piece(s) 3 Day(s) 521.71627.9NA

฿ 18,722.69

CABLE 1 Piece(s) 3 Day(s) 531.71627.9NA

฿ 19,073.66

CABLE 1 Piece(s) 3 Day(s) 541.71627.9NA

฿ 19,424.64

CABLE 1 Piece(s) 3 Day(s) 551.71627.9NA

฿ 19,775.62

CABLE 1 Piece(s) 3 Day(s) 561.71627.9NA

฿ 20,126.59

CABLE 1 Piece(s) 3 Day(s) 571.71627.9NA

฿ 20,477.56

CABLE 1 Piece(s) 3 Day(s) 581.71627.9NA

฿ 20,828.53

CABLE 1 Piece(s) 3 Day(s) 591.71627.9NA

฿ 21,179.51

CABLE 1 Piece(s) 3 Day(s) 601.71627.9NA

฿ 21,530.49

CABLE 1 Piece(s) 3 Day(s) 611.71627.9NA

฿ 21,881.46

CABLE 1 Piece(s) 3 Day(s) 621.71627.9NA

฿ 22,232.44

CABLE 1 Piece(s) 3 Day(s) 631.71627.9NA

฿ 22,583.40

CABLE 1 Piece(s) 3 Day(s) 641.71627.9NA

฿ 22,934.38

CABLE 1 Piece(s) 3 Day(s) 651.71627.9NA

฿ 23,285.36

CABLE 1 Piece(s) 3 Day(s) 661.71627.9NA

฿ 23,636.33

CABLE 1 Piece(s) 3 Day(s) 671.71627.9NA

฿ 23,987.31

CABLE 1 Piece(s) 3 Day(s) 681.71627.9NA

฿ 24,338.28

CABLE 1 Piece(s) 3 Day(s) 691.71627.9NA

฿ 24,689.25

CABLE 1 Piece(s) 3 Day(s) 701.71627.9NA

฿ 25,040.22

CABLE 1 Piece(s) 3 Day(s) 711.71627.9NA

฿ 25,391.20

CABLE 1 Piece(s) 3 Day(s) 721.71627.9NA

฿ 25,742.18

CABLE 1 Piece(s) 3 Day(s) 731.71627.9NA

฿ 26,093.15

CABLE 1 Piece(s) 3 Day(s) 741.71627.9NA

฿ 26,444.13

CABLE 1 Piece(s) 3 Day(s) 751.71627.9NA

฿ 26,795.09

CABLE 1 Piece(s) 3 Day(s) 761.71627.9NA

฿ 27,146.07

CABLE 1 Piece(s) 3 Day(s) 771.71627.9NA

฿ 27,497.05

CABLE 1 Piece(s) 3 Day(s) 781.71627.9NA

฿ 27,848.02

CABLE 1 Piece(s) 3 Day(s) 791.71627.9NA

฿ 28,199.00

CABLE 1 Piece(s) 3 Day(s) 801.71627.9NA

฿ 28,549.97

CABLE 1 Piece(s) 3 Day(s) 811.71627.9NA

฿ 28,900.94

CABLE 1 Piece(s) 3 Day(s) 821.71627.9NA

฿ 29,251.91

CABLE 1 Piece(s) 3 Day(s) 831.71627.9NA

฿ 29,602.89

CABLE 1 Piece(s) 3 Day(s) 841.71627.9NA

฿ 29,953.87

CABLE 1 Piece(s) 3 Day(s) 851.71627.9NA

฿ 30,304.84

CABLE 1 Piece(s) 3 Day(s) 861.71627.9NA

฿ 30,655.82

CABLE 1 Piece(s) 3 Day(s) 871.71627.9NA

฿ 31,006.78

CABLE 1 Piece(s) 3 Day(s) 881.71627.9NA

฿ 31,357.76

CABLE 1 Piece(s) 3 Day(s) 891.71627.9NA

฿ 31,708.74

CABLE 1 Piece(s) 3 Day(s) 901.71627.9NA

Loading...

Basic Information

Rated Voltage 300V Shield Available Properties Oil Resistance
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Black Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal Dual Use Other Properties Earthquake resistance, right/left bend tolerance, flexibility, bend tolerance, noise resistance, cable carrier test