1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han Series Accessories (Protective Cover) (Part Number)

Han Series Accessories (Protective Cover)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 176.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be dust proof protection when connector is not fitted. (Model codes are divided by “-“ instead of space)

 
Part Number
09-30-016-5406
09-30-024-5406
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable bearing surface

฿ 176.13

CONNECTOR ACCESSORIES 1 Piece(s) Available 3 Day(s) 10Han-E type (16-core) / Han-D type (40) / Han-DD type (72-core)

฿ 191.61

CONNECTOR ACCESSORIES 1 Piece(s) Available 3 Day(s) 10Han-E type (24-core) / Han-D type (64) / Han-DD type (108-core)

Loading...

  1. 1

Basic Information

Type Other Material Plastic Color White