1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder for F-800/F-810 Relays, Waterproof (Part Number)

Fuse Holder for F-800/F-810 Relays, Waterproof
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 221.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Waterproof relay fuse holder without a fear of discontinuity due to the tension of cables because of connection without a spring.

 
Part Number
F-800
F-810
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Size

฿ 221.43

TERMINAL SCREWLESS TAMINAL 1 Piece(s) Quote 10φ 5.2 × 20 mm

฿ 277.39

TERMINAL SCREWLESS TAMINAL 1 Piece(s) 5 Day(s) 10[Other] φ 6.4 × 30 mm/6.35 × 30 mm

Loading...

  1. 1

Basic Information

Mounting Type Relay mount Rated Current(A) 7 Rated Voltage(V) 250
Insulation Resistance(V) DC500 Main insulation material (Main body) Polycarbonate (UL94V-2) Terminal metal fittings Solder terminal
Type Relay type/screw type Main Body Color Transparency Precautions When using, ensure that bundled wires, etc. will not hinder the movements of the internal terminal. In addition, pay attention to ambient wiring so that the lead wire does not add tension to the terminal after wiring.