1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CMV1 Series Contact【1-100 Pieces Per Package】 (Part Number)

CMV1 Series Contact
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,793.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the CMV1 series contact

Part Number
CMV1-#22ASC-C1-100
CMV1-#22ASC-C2-100
CMV1-#22ASC-S1-100
CMV1-#22BSC-C3-100
CMV1-#22BSC-S2-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWire connection method Applicable wire AWG size
(AWG)
Features

฿ 1,793.03

CONNECTORS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Crimp20–24For 10 cores

฿ 1,793.03

CONNECTORS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10Crimp24–28For 10 cores

฿ 2,203.74

CONNECTORS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10Solder20 or LessFor 10 cores

฿ 2,700.00

CONNECTORS 1 Piece(s) Quote 10Crimp16–20For 2 cores

฿ 3,000.00

CONNECTORS 1 Pack(s)

100 Pieces Per Package

60 Day(s) 10Solder16 or LessFor 2 cores

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C CMV1 Applicable pin/contact Female (socket)
Application Cable Connection Connection direction Straight Protection function (environmentally resistant) Available
Contact size #22 Applicable series, type CMV1 series Material Copper Alloy
Contact part surface treatment Au plating Specifications Separate contact Quantity 100