(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material: A1050P-H24 features an anodized aluminum finish.
[Features]
· Material: A1050P features an anodized aluminum finish.
· Hole variations exists due to being cut out from a large plate.
· Please be aware of this.
Part Number |
---|
PA-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Color specifications/surface treatment | W (mm) | H (mm) | t (mm) | Shape / hole dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 671.13 ฿ 365.63 | PA ALUMINUM PUNCHING PLATE | 1 Piece(s) | Same day | 10 | Aluminum | Silver | 300 | 400 | 0.5 | Round hole staggered type / φ0.5 |
Loading...
Material | Aluminum |
---|
Please check the type/dimensions/specifications of the part PA-3 in the PA-Type Aluminum Punching Plate series.
Part Number |
---|
PA-13 |
PA-14 |
PA-2 |
PA-32 |
PA-33 |
PA-34 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Color specifications/surface treatment | W (mm) | H (mm) | t (mm) | Shape / hole dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 633.68 | 1 Piece(s) | 3 Day(s) | - | Aluminum | Silver | 300 | 400 | 1 | Round hole staggered type / φ3 | ||
฿ 1,220.19 | 1 Piece(s) | 3 Day(s) | 10 | Aluminum | Silver | 600 | 400 | 1 | Round hole staggered type / φ3 | ||
฿ 369.99 | 1 Piece(s) | 4 Day(s) | 10 | Aluminum | Silver | 300 | 200 | 0.5 | Round hole staggered type / φ0.5 | ||
฿ 380.27 | 1 Piece(s) | 4 Day(s) | 10 | Aluminum | Silver | 300 | 200 | 1 | Round hole staggered type / φ5 | ||
฿ 660.25 | 1 Piece(s) | 3 Day(s) | 10 | Aluminum | Silver | 300 | 400 | 1 | Round hole staggered type / φ5 | ||
฿ 1,267.74 | 1 Piece(s) | 3 Day(s) | 10 | Aluminum | Silver | 600 | 400 | 1 | Round hole staggered type / φ5 |
How can we improve?
How can we improve?