(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SATA3 compliant cable with a transfer rate of 6 Gbps with both connector latches.
[Features]
・ For devices such as SATA3 compliant hard disks
・ It is a cable compliant with SATA3 600 MB/S
・ A method in which multiple bits are transmitted in sequence using a single line does not cause signal misalignment between data lines
・ Since Serial ATA is a serial transmission method, the number of signal lines is greatly reduced and there is no need to set jumper pins
・ Drive and mother can be connected one-to-one (There is no distinction between master and slave)
・ With a latch that clicks on the HDD (Latch may not be supported depending on the model)
[Applications]
・ Ideal for transmitting data over long distances
Cable Length | 0.5 m |
---|---|
Connector | SATA connector, 7 pins, female (with latch)-SATA connector, 7 pins, female (With latch) |
Wire rod thickness | 26AWG |
Compared with the conventional serial ATA2 (300 Mb/s), the effective speed of serial ATA3 (600 Mb/s) is approx. twice.
With both latch connectors.
Compatible with serial ATA3 standard.
Part Number |
---|
TK-SATA3-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 568.80 | PC PARTS HARNESES | 1 Piece(s) | 5 Day(s) |
Loading...
Cable Length(m) | 0.5 | Type | Serial ATA | Color | Red |
---|---|---|---|---|---|
Connector Shape | SATA connector 7-pin female (with latch)–ATA connector 7-pin female (with latch) |
How can we improve?
How can we improve?