(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.
Part Number |
---|
CE05-8A20-18SDE-D-BAS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,954.00 ฿ 1,132.15 | CONNECTOR | 1 Piece(s) | Same day | - | Female (socket) | 9 | Cable to cable | 13/23 | 250 | Angle | Plug With Angle Back Shell | 20-18 | D terminal/E terminal | No attachment | 20 | Refer to the catalog for details on allowable current | CE05-2A20-18PDE-D [Box receptacle] | CE05-2A20-18PDES-D [Box receptacle] | - |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE05 |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / TUV |
Locking Method | Screw | Key change location | Normal position | Shell (material/treatment) | アルミ合金/亜鉛めっき+三価クロメート処理(黒色) |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Note | When mated, it is IP67 |
Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part CE05-8A20-18SDE-D-BAS in the CE05 Series Round Waterproof Solder Connection Connector series.
Part Number |
---|
CE05-2A10SL-3PCS-D |
CE05-2A14S-2PD-D |
CE05-2A14S-2PDS-D |
CE05-2A18-10PD-D |
CE05-2A18-10PDS-D |
CE05-8A32-17SD-D-BAS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 514.46 | 1 Piece(s) | Available | 3 Day(s) | 10 | Male (plug) | 3 | Cable-to-panel mount | 13 | 200 | Straight | Box Receptacle | 10SL-3 | C terminal | With attachment | 10SL | - | CE05-6A10SL-3SC-D [Straight plug] | CE05-6A10SL-3SC-D-BSS [Straight plug] | CE05-8A10SL-3SC-D-BAS [Angle plug] | |
฿ 706.42 | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | Cable-to-panel mount | 13 | 200 | Straight | Box Receptacle | 14S-2 | D terminal | No attachment | 14S | - | CE05-6A14S-2SD-D [Straight plug] | CE05-6A14S-2SD-D-BSS [Straight plug] | - | ||
฿ 640.03 | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | Cable-to-panel mount | 13 | 200 | Straight | Box Receptacle | 14S-2 | D terminal | With attachment | 14S | - | CE05-6A14S-2SD-D [Straight plug] | CE05-6A14S-2SD-D-BSS [Straight plug] | - | ||
฿ 909.06 | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | No attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | ||
฿ 758.56 | 1 Piece(s) | Available | 3 Day(s) | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | With attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | |
฿ 3,386.29 | 1 Piece(s) | Same day | - | Female (socket) | 4 | Cable to cable | 80 | 250 | Angle | Plug With Angle Back Shell | 32-17 | D terminal | No attachment | 32 | - | CE05-2A32-17PD-D [Box receptacle] | CE05-2A32-17PDS-D [Box receptacle] | - |
How can we improve?
How can we improve?