1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CE05 Series Round Waterproof Solder Connection Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 514.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.

 
Part Number
CE05-2A10SL-3PC-DSALE
CE05-2A10SL-3PCS-D
CE05-2A14S-2PD-DSALE
CE05-2A14S-2PDS-DSALE
CE05-2A18-10PD-DSALE
CE05-2A18-10PDS-D
CE05-2A18-10SD-D
CE05-2A18-10SDS-D
CE05-2A18-12PD-D
CE05-2A18-12PDS-D
CE05-2A20-4PD-DSALE
CE05-2A20-4PDS-D
CE05-2A20-4SD-D
CE05-2A20-4SDS-D
CE05-2A20-15PD-D
CE05-2A20-15PDS-D
CE05-2A20-15SD-D
CE05-2A20-15SDS-D
CE05-2A20-18PDES-D
CE05-2A22-22PD-D
CE05-2A22-22PDS-D
CE05-2A22-22SD-DSALE
CE05-2A22-22SDS-D
CE05-2A22-23PD-D
CE05-2A22-23PDS-D
CE05-2A22-23SD-D
CE05-2A22-23SDS-D
CE05-2A24-10PD-DSALE
CE05-2A24-10PDS-D
CE05-2A24-10PG-D
CE05-2A24-10PGS-D
CE05-2A24-11PGH-D
CE05-2A24-11PGHS-D
CE05-2A32-17PD-D
CE05-2A32-17PDS-D
CE05-2A32-17SD-DSALE
CE05-2A32-17SDS-D
CE05-6A14S-2SD-DSALE
CE05-6A18-12SD-D
CE05-6A20-18SDE-DSALE
CE05-6A22-23PD-DSALE
CE05-6A22-23PD-D-BSSSALE
CE05-6A22-23SD-D
CE05-6A32-17SD-DSALE
CE05-8A20-15SD-D-BAS
CE05-8A20-18SDE-D-BASSALE
CE05-8A32-17SD-D-BASSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

฿ 692.19

฿ 339.59

CONNECTOR 1 Piece(s) Same day 10Male (plug)3Cable-to-panel mount13200StraightBox Receptacle10SL-3C terminalNo attachment10SL-CE05-6A10SL-3SC-D [Straight plug]CE05-6A10SL-3SC-D-BSS [Straight plug]CE05-8A10SL-3SC-D-BAS [Angle plug]

฿ 514.46

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)3Cable-to-panel mount13200StraightBox Receptacle10SL-3C terminalWith attachment10SL-CE05-6A10SL-3SC-D [Straight plug]CE05-6A10SL-3SC-D-BSS [Straight plug]CE05-8A10SL-3SC-D-BAS [Angle plug]

฿ 706.42

฿ 421.52

CONNECTOR 1 Piece(s) Same day 10Male (plug)4Cable-to-panel mount13200StraightBox Receptacle14S-2D terminalNo attachment14S-CE05-6A14S-2SD-D [Straight plug]CE05-6A14S-2SD-D-BSS [Straight plug]-

฿ 640.03

฿ 383.57

CONNECTOR 1 Piece(s) Same day 10Male (plug)4Cable-to-panel mount13200StraightBox Receptacle14S-2D terminalWith attachment14S-CE05-6A14S-2SD-D [Straight plug]CE05-6A14S-2SD-D-BSS [Straight plug]-

฿ 909.06

฿ 520.07

CONNECTOR 1 Piece(s) Same day 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalNo attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

฿ 758.56

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalWith attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

฿ 1,186.47

CONNECTOR 1 Piece(s) 5 Day(s) 10Female (socket)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalNo attachment18-CE05-6A18-10PD-D [Straight plug]CE05-6A18-10PD-D-BSS [Straight plug]CE05-8A18-10PD-D-BAS [Angle plug]

฿ 953.21

CONNECTOR 1 Piece(s) Available Same day 10Female (socket)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalWith attachment18-CE05-6A18-10PD-D [Straight plug]CE05-6A18-10PD-D-BSS [Straight plug]CE05-8A18-10PD-D-BAS [Angle plug]

฿ 930.33

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)6Cable-to-panel mount13250StraightBox Receptacle18-12D terminalNo attachment18-CE05-6 A18-12SD-D [Straight plug]CE05-6A18-12SD-D-BSS [Straight plug]CE05-8A18-12SD-D-BAS [angle plug]

฿ 764.29

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)6Cable-to-panel mount13250StraightBox Receptacle18-12D terminalWith attachment18-CE05-6 A18-12SD-D [Straight plug]CE05-6A18-12SD-D-BSS [Straight plug]CE05-8A18-12SD-D-BAS [angle plug]

฿ 951.28

฿ 559.45

CONNECTOR 1 Piece(s) Same day 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle20-4D terminalNo attachment20-CE05-6A20-4SD-D [Straight plug]CE05-6A20-4SD-D-BSS [Straight plug]CE05-8A20-4SD-D-BAS [Angle plug]

฿ 783.29

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle20-4D terminalWith attachment20-CE05-6A20-4SD-D [Straight plug]CE05-6A20-4SD-D-BSS [Straight plug]CE05-8A20-4SD-D-BAS [Angle plug]

฿ 1,225.82

CONNECTOR 1 Piece(s) 3 Day(s) 10Female (socket)4Cable-to-panel mount23250StraightBox Receptacle20-4D terminalNo attachment20-CE05-6A20-4PD-D [Straight plug]CE05-6A20-4PD-D-BSS [Straight plug]CE05-8A20-4PD-D-BAS [Angle plug]

฿ 976.72

CONNECTOR 1 Piece(s) Available 7 Day(s) 10Female (socket)4Cable-to-panel mount23250StraightBox Receptacle20-4D terminalWith attachment20-CE05-6A20-4PD-D [Straight plug]CE05-6A20-4PD-D-BSS [Straight plug]CE05-8A20-4PD-D-BAS [Angle plug]

฿ 1,065.86

CONNECTOR 1 Piece(s) 5 Day(s) 10Male (plug)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalNo attachment20-CE05-6A20-15SD-D [Straight plug]CE05-6A20-15SD-D-BSS [Straight plug]CE05-8A20-15SD-D-BAS [Angle plug]

฿ 952.76

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalWith attachment20-CE05-6A20-15SD-D [Straight plug]CE05-6A20-15SD-D-BSS [Straight plug]CE05-8A20-15SD-D-BAS [Angle plug]

฿ 1,379.45

CONNECTOR 1 Piece(s) 5 Day(s) 10Female (socket)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalNo attachment20-CE05-6A20-15PD-D [Straight plug]CE05-6A20-15PD-D-BSS [Straight plug]CE05-8A20-15PD-D-BAS [Angle plug]

฿ 1,202.43

CONNECTOR 1 Piece(s) Available Same day 10Female (socket)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalWith attachment20-CE05-6A20-15PD-D [Straight plug]CE05-6A20-15PD-D-BSS [Straight plug]CE05-8A20-15PD-D-BAS [Angle plug]

฿ 4,416.00

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)9Cable-to-panel mount13/23250StraightBox Receptacle20-18D terminal/E terminalWith attachment20Refer to the catalog for details on allowable currentCE05-6A20-18SDE-D [Straight plug]CE05-6A20-18SDE-D-BSS [Straight plug]CE05-8A20-18SDE-D-BAS [Angle plug]

฿ 1,391.50

CONNECTOR 1 Piece(s) 5 Day(s) 10Male (plug)4Cable-to-panel mount46250StraightBox Receptacle22-22D terminalNo attachment22-CE05-6A22-22SD-D 【ストレートプラグ】CE05-6A22-22SD-D-BSS [Straight plug]CE05-8A22-22SD-D-BAS [Angle plug]

฿ 997.85

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)4Cable-to-panel mount46250StraightBox Receptacle22-22D terminalWith attachment22-CE05-6A22-22SD-D 【ストレートプラグ】CE05-6A22-22SD-D-BSS [Straight plug]CE05-8A22-22SD-D-BAS [Angle plug]

฿ 1,792.69

฿ 924.49

CONNECTOR 1 Piece(s) Same day 10Female (socket)4Cable-to-panel mount46250StraightBox Receptacle22-22D terminalNo attachment22-CE05-6A22-22PD-D [Straight plug]CE05-6A22-22PD-D-BSS [Straight plug]CE05-8A22-22PD-D-BAS [Angle plug]

฿ 1,381.60

CONNECTOR 1 Piece(s) 3 Day(s) 10Female (socket)4Cable-to-panel mount46250StraightBox Receptacle22-22D terminalWith attachment22-CE05-6A22-22PD-D [Straight plug]CE05-6A22-22PD-D-BSS [Straight plug]CE05-8A22-22PD-D-BAS [Angle plug]

฿ 1,183.61

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)8Cable-to-panel mount23250StraightBox Receptacle22-23D terminalNo attachment22-CE05-6A22-23SD-D [Straight plug]CE05-6A22-23SD-D-BSS [Straight plug]CE05-8A22-23SD-D-BAS [Angle plug]

฿ 972.89

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)8Cable-to-panel mount23250StraightBox Receptacle22-23D terminalWith attachment22-CE05-6A22-23SD-D [Straight plug]CE05-6A22-23SD-D-BSS [Straight plug]CE05-8A22-23SD-D-BAS [Angle plug]

฿ 1,521.31

CONNECTOR 1 Piece(s) 3 Day(s) 10Female (socket)8Cable-to-panel mount23250StraightBox Receptacle22-23D terminalNo attachment22-CE05-6A22-23PD-D [Straight plug]CE05-6A22-23PD-D-BSS [Straight plug]CE05-8A22-23PD-D-BAS [Angle plug]

฿ 1,322.27

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Female (socket)8Cable-to-panel mount23250StraightBox Receptacle22-23D terminalWith attachment22-CE05-6A22-23PD-D [Straight plug]CE05-6A22-23PD-D-BSS [Straight plug]CE05-8A22-23PD-D-BAS [Angle plug]

฿ 1,798.72

฿ 1,020.41

CONNECTOR 1 Piece(s) Same day 10Male (plug)7Cable-to-panel mount46250StraightBox Receptacle24-10D terminalNo attachment24-CE05-6A24-10SD-D [Straight plug]CE05-6A24-10SD-D-BSS [Straight plug]CE05-8A24-10SD-D-BAS [Angle plug]

฿ 2,557.94

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)7Cable-to-panel mount46250StraightBox Receptacle24-10D terminalWith attachment24-CE05-6A24-10SD-D [Straight plug]CE05-6A24-10SD-D-BSS [Straight plug]CE05-8A24-10SD-D-BAS [Angle plug]

฿ 1,798.72

CONNECTOR 1 Piece(s) Available 7 Day(s) 10Male (plug)7Cable-to-panel mount46250StraightBox Receptacle24-10G terminalNo attachment24-CE05-6A24-10SG-D [Straight plug]CE05-6A24-10SG-D-BSS [Straight plug]CE05-8A24-10SG-D-BAS [Angle plug]

฿ 2,557.94

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)7Cable-to-panel mount46250StraightBox Receptacle24-10G terminalWith attachment24-CE05-6A24-10SG-D [Straight plug]CE05-6A24-10SG-D-BSS [Straight plug]CE05-8A24-10SG-D-BAS [Angle plug]

฿ 1,810.77

CONNECTOR 1 Piece(s) Available 7 Day(s) 10Male (plug)9Cable-to-panel mount23/46250StraightBox Receptacle24-11G terminal/H terminalNo attachment24Refer to the catalog for details on allowable currentCE05-6A24-11SGH-D [Straight plug]CE05-6A24-11SGH-D-BSS [Straight plug]CE05-8A24-11SGH-D-BAS [Angle plug]

฿ 1,604.52

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)9Cable-to-panel mount23/46250StraightBox Receptacle24-11G terminal/H terminalWith attachment24Refer to the catalog for details on allowable currentCE05-6A24-11SGH-D [Straight plug]CE05-6A24-11SGH-D-BSS [Straight plug]CE05-8A24-11SGH-D-BAS [Angle plug]

฿ 2,911.19

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Male (plug)4Cable-to-panel mount80250StraightBox Receptacle32-17D terminalNo attachment32-CE05-6A32-17SD-D [Straight plug]CE05-6A32-17SD-D-BSS [Straight plug]CE05-8A32-17SD-D-BAS [Angle plug]

฿ 2,419.66

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)4Cable-to-panel mount80250StraightBox Receptacle32-17D terminalWith attachment32-CE05-6A32-17SD-D [Straight plug]CE05-6A32-17SD-D-BSS [Straight plug]CE05-8A32-17SD-D-BAS [Angle plug]

฿ 3,764.66

฿ 2,166.94

CONNECTOR 1 Piece(s) Same day 10Female (socket)4Cable-to-panel mount80250StraightBox Receptacle32-17D terminalNo attachment32-CE05-6A32-17PD-D [Straight plug]CE05-6A32-17PD-D-BSS [Straight plug]CE05-8A32-17PD-D-BAS [Angle plug]

฿ 3,053.40

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Female (socket)4Cable-to-panel mount80250StraightBox Receptacle32-17D terminalWith attachment32-CE05-6A32-17PD-D [Straight plug]CE05-6A32-17PD-D-BSS [Straight plug]CE05-8A32-17PD-D-BAS [Angle plug]

฿ 886.06

฿ 463.41

CONNECTOR 1 Piece(s) Same day -Female (socket)4Cable to cable13200StraightPlug unit14S-2D terminalNo attachment14S-CE05-2A14S-2SD-D [Box receptacle]CE05-2A14S-2SDS-D [Box receptacle]-

฿ 968.54

CONNECTOR 1 Piece(s) 3 Day(s) -Female (socket)6Cable to cable13250StraightPlug unit18-12D terminalNo attachment18-CE05-2A18-12SD-D [Box receptacle]CE05-2A18-12SDS-D [Box receptacle]-

฿ 1,389.49

฿ 809.52

CONNECTOR 1 Piece(s) Same day -Female (socket)9Cable to cable13/23250StraightPlug unit20-18D terminal/E terminalNo attachment20Refer to the catalog for details on allowable currentCE05-2A20-18PDE-D [Box receptacle]CE05-2A20-18PDES-D [Box receptacle]-

฿ 1,260.77

฿ 706.16

CONNECTOR 1 Piece(s) Same day -Male (plug)8Cable to cable23250StraightPlug unit22-23D terminalNo attachment22-CE05-2A22-23SD-D [Box receptacle]CE05-2A22-23SDS-D [Box receptacle]-

฿ 2,082.58

฿ 1,060.66

CONNECTOR 1 Piece(s) Same day -Male (plug)8Cable to cable23250StraightPlug With Straight Back Shell22-23D terminalNo attachment22-CE05-2A22-23SD-D [Box receptacle]CE05-2A22-23SDS-D [Box receptacle]-

฿ 1,195.69

CONNECTOR 1 Piece(s) 6 Day(s) -Female (socket)8Cable to cable23250StraightPlug unit22-23D terminalNo attachment22-CE05-2A22-23PD-D [Box receptacle]CE05-2A22-23PDS-D [Box receptacle]-

฿ 3,092.52

฿ 1,461.83

CONNECTOR 1 Piece(s) Same day -Female (socket)4Cable to cable80250StraightPlug unit32-17D terminalNo attachment32-CE05-2A32-17PD-D [Box receptacle]CE05-2A32-17PDS-D [Box receptacle]-

฿ 1,808.99

CONNECTOR 1 Piece(s) Same day -Female (socket)7Cable to cable23250AnglePlug With Angle Back Shell20-15D terminalNo attachment20-CE05-2A20-15PD-D [Box receptacle]CE05-2A20-15PDS-D [Box receptacle]-

฿ 1,954.00

฿ 1,132.15

CONNECTOR 1 Piece(s) Same day -Female (socket)9Cable to cable13/23250AnglePlug With Angle Back Shell20-18D terminal/E terminalNo attachment20Refer to the catalog for details on allowable currentCE05-2A20-18PDE-D [Box receptacle]CE05-2A20-18PDES-D [Box receptacle]-

฿ 3,386.29

฿ 1,866.52

CONNECTOR 1 Piece(s) Same day -Female (socket)4Cable to cable80250AnglePlug With Angle Back Shell32-17D terminalNo attachment32-CE05-2A32-17PD-D [Box receptacle]CE05-2A32-17PDS-D [Box receptacle]-

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CE05
Wire connection method Solder Protection function (environmentally resistant) IP67 Representative Standard UL / TUV
Locking Method Screw Key change location Normal position Shell (material/treatment) アルミ合金/亜鉛めっき+三価クロメート処理(黒色)
Contact (material/treatment) Copper alloy/silver plated Color Black Note When mated, it is IP67
Other standards (MIL)