(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.
Part Number |
---|
CE05-2A22-23SD-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,521.31 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female (socket) | 8 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 22-23 | D terminal | No attachment | 22 | - | CE05-6A22-23PD-D [Straight plug] | CE05-6A22-23PD-D-BSS [Straight plug] | CE05-8A22-23PD-D-BAS [Angle plug] |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE05 |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / TUV |
Locking Method | Screw | Key change location | Normal position | Shell (material/treatment) | アルミ合金/亜鉛めっき+三価クロメート処理(黒色) |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Note | When mated, it is IP67 |
Other standards (MIL) | ○ |
How can we improve?
How can we improve?