(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.
Part Number |
---|
CE05-2A18-10SDS-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 953.21 | CONNECTOR | 1 Piece(s) | Available | Same day | 10 | Female (socket) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | With attachment | 18 | - | CE05-6A18-10PD-D [Straight plug] | CE05-6A18-10PD-D-BSS [Straight plug] | CE05-8A18-10PD-D-BAS [Angle plug] |
Loading...
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE05 |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / TUV |
Locking Method | Screw | Key change location | Normal position | Shell (material/treatment) | アルミ合金/亜鉛めっき+三価クロメート処理(黒色) |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Note | When mated, it is IP67 |
Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part CE05-2A18-10SDS-D in the CE05 Series Round Waterproof Solder Connection Connector series.
Part Number |
---|
CE05-2A14S-2PDS-D |
CE05-2A18-10PD-D |
CE05-2A18-10PDS-D |
CE05-2A18-12PD-D |
CE05-2A18-12PDS-D |
CE05-2A20-15PD-D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 640.03 | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | Cable-to-panel mount | 13 | 200 | Straight | Box Receptacle | 14S-2 | D terminal | With attachment | 14S | - | CE05-6A14S-2SD-D [Straight plug] | CE05-6A14S-2SD-D-BSS [Straight plug] | - | ||
฿ 909.06 | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | No attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | ||
฿ 758.56 | 1 Piece(s) | Available | 3 Day(s) | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | With attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | |
฿ 930.33 | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 6 | Cable-to-panel mount | 13 | 250 | Straight | Box Receptacle | 18-12 | D terminal | No attachment | 18 | - | CE05-6 A18-12SD-D [Straight plug] | CE05-6A18-12SD-D-BSS [Straight plug] | CE05-8A18-12SD-D-BAS [angle plug] | ||
฿ 764.29 | 1 Piece(s) | Available | 3 Day(s) | 10 | Male (plug) | 6 | Cable-to-panel mount | 13 | 250 | Straight | Box Receptacle | 18-12 | D terminal | With attachment | 18 | - | CE05-6 A18-12SD-D [Straight plug] | CE05-6A18-12SD-D-BSS [Straight plug] | CE05-8A18-12SD-D-BAS [angle plug] | |
฿ 1,065.86 | 1 Piece(s) | 5 Day(s) | 10 | Male (plug) | 7 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 20-15 | D terminal | No attachment | 20 | - | CE05-6A20-15SD-D [Straight plug] | CE05-6A20-15SD-D-BSS [Straight plug] | CE05-8A20-15SD-D-BAS [Angle plug] |
How can we improve?
How can we improve?