1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DFJ Series 0.8 mm Pitch Stacking Connectors (Part Number)

DFJ Series 0.8 mm Pitch Stacking Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact 0.8-mm pitch connector for stacking connection (parallel) of small PCBs.

[Features]· Choose from 9 PCB spacing dimensions of 10 mm and between 13–20 mm in 1-mm increments.
· A surface-mount (SMT) type for mounting onto PCBs. A fixing bracket is provided for secure attachment to the board.
· The connector opening is structured to prevent insertion errors.
· Contacts are cantilevered for minimal deformation during coupling.
· The lineup includes an easy-locking connector that provides a ‘click’ feeling when the contact is inserted.

 
Part Number
DFJ-PC020-S931130D(M)-FA
DFJ-PC030-S931110D(M)-FA
DFJ-RC080-S831124D(M)-FA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Specifications Connector height
(mm)

฿ 999.00

CONNECTORS 1 Piece(s) Quote 10Male (plug)20Plug Connector13

฿ 999.00

CONNECTORS 1 Piece(s) Quote 10Male (plug)30Plug Connector11

฿ 999.00

CONNECTORS 1 Piece(s) Quote 10Female (socket)80Receptacle connector12.4

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F DFJ
Application For PCB Allowable Current(A) 0.5 Allowable Voltage(V) AC100
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) NA
Touching part surface processing (contact) Ni substrate Au flash plating Surface treatment (lock pin/tail part/press-in part) Sn-Ag plated Special notes With simple lock
Connector packing specification Automatic implementation compatible tray