1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-KC Series (Part Number)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-KC Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,495.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi No-Fuse Breakers and Earth Leakage Circuit Breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power incoming panel / distribution board market and machinery market.

 
Part Number
NF50-NKC 3P 30A AC100-200V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,495.00

฿ 4,871.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame 50AF Number of Poles 3 Rated Current(A) 30
Mounting Method DIN/Screw retention Connection Method Surface type Representative Standard PSE
Dimension height(mm) 96 Dimension width(mm) 75 Dimension depth(mm) 76
Type No fuse breaker with single-phase three-wire neutral protection Format General items Rated block capacity AC 100/200 V(kA) 5

Please check the type/dimensions/specifications of the part NF50-NKC 3P 30A AC100-200V in the Molded Case Circuit Breakers (MCCB) NF-KC Series series.