1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

JC26C2 Series (Part Number)

JC26C2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 155.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The product is composed of an SMT type pin connector part for use in equipping circuit boards to support automatic implementation as well as a frame part (with ejector).

 
Part Number
JC26A-BB16ESALE
JC26A-BBESALE
JC26C2-FSM16ESALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Special Notes Note

฿ 174.97

฿ 93.49

CONNECTOR 1 Piece(s) Same day 10Male (plug)Pin (stand-off 1.6 mm type)Automatic implementation compatible typePositioning boss/with hold-downGlass filled PPSGold (0.1 μm or thicker) on nickelTin / tin alloy on nickelNAThis product is used in combination with a frame.

฿ 155.62

฿ 93.48

CONNECTOR 1 Piece(s) Same day 10Male (plug)PinAutomatic implementation compatible typePositioning boss/with hold-downGlass filled PPSGold (0.1 μm or thicker) on nickelTin / tin alloy on nickelNAThis product is used in combination with a frame.

฿ 230.10

฿ 110.66

CONNECTOR 1 Piece(s) Same day 10Female (socket)Frame (stand-off 1.6 mm type)Standard type (equipped on upper surface of circuit board)With eject/fixed (right side) button typeNANA-Material: Glass filled PBTThis product is used in combination with a pin connector.

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials J/K/L J/K/L JC26C2
Number Of Pins 50 Connection direction Angle