1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series) (MDR-40-24)

SWITCHING POWER SUPPLY

Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series) (MDR-40-24)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN rail type ideal for PLC in panels and control equipment.
[Features]
· Small type with the height of 90 mm and the depth of 100 mm (10 to 100 W).
· Applied to 35 mm DIN rails.
· Screw type terminals to make connections easy.
· Resin cases (10 to 100 W) and metal cases (120 to 240 W).

Features

•  Universal AC input / F ull range(SDR-75~480), 180~264 V AC input only (SDR -960)
•  DIN Rail:TS-35/7.5 or TS-35/15
•  High efficiency up to 94%
•  Cooling by free air convection
•  Protections: Short Circuit / Overload / Over Voltage / Over Temp.
•  130%~150% peak load capability
•  DC output v oltage adjustable
•  Current sharing (7+1 f or SDR-480P, 3+1 f or SDR-960)
•  Built-in DC OK r elay contact(Except for SDR-75)
•  Built-in constant current limiting circuit
•  Comply with SEMI-F47
•  EN61000-6-2(EN50082-2)industrial immunity level
•  UL508(industrial control equipment) approved

 

Part Number
MDR-40-24 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

฿ 918.33

฿ 787.10

SWITCHING POWER SUPPLY 1 Piece(s) Same day -40 ~ 40.8DC24V1.7European formatCE / UL / CUL / TUV40 ~ 9040 ~ 901001.785~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage88%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC

Please check the type/dimensions/specifications of the part MDR-40-24 in the Switching Power Supply 75~960W High Performance DIN Rail Power, SDR Series) series.

Products with similar specification

Part Number
MDR-10-24
MDR-100-24
MDR-20-24
MDR-60-24
SDR-120-12
SDR-120-24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

฿ 608.33

1 Piece(s) Same day -10DC24V0.42European formatUL / CE / TUV / CUL22.5 ~ 9022.5 ~ 901000.4285~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed84%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 2,051.61

1 Piece(s) Same day -96 ~ 100DC24V4European formatUL / CE / TUV / CUL55 ~ 9055 ~ 90100485~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 693.33

1 Piece(s) 95 Day(s) -20 ~ 24DC24V1European formatUL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90100185~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage84%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 1,000.00

1 Piece(s) 2 Day(s) 1060DC24V2.5-UL / TUV4090100-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage88%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 2,885.00

1 Piece(s) 95 Day(s) -120DC12V10-UL / CE / TUV / CUL40125.2113.5-88 ~ 264VAC, 124 ~ 370VDC---------

฿ 3,067.98

1 Piece(s) 3 Day(s) -120DC24V5European formatUL / CE / TUV / CUL40 ~ 125.240 ~ 125.2113.5588~264VAC; 124~370VDCCold start, 70A at 230VAC12V: 12~14V (only for SDR-75/120), 24V: 24~28V, 48V: 48~55V91.0%Normally works within 110%~150% rated output power for 3 seconds and then shut down output voltage with auto-recovery (re-power on to recover for SDR-75) , >150% rated power or short circuit, constant current limiting with auto-recovery within 2 seconds and may cause to shut down if over 2 seconds14~17V for 12V model(SDR-75/120), 29~33V for 24V model, 56~65V for 48V model Shut down o/p voltage, re-power on to recoverI/P-O/P:3kVAC, I/P-FG:1.5kVAC, O/P-FG:0.5kVAC, O/P-DC OK:0.5kVAC (except for SDR-75)-25~+70°C (refer to output derating curve)UL508, TUV EN60950-1, GL (SDR-120/240/480) approvedEN55011(SDR-120/240/480), EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 (EN50082-2), EN61204-3; SEMI (SDR-75/120/240/480), GL (SDR-120/240/480)