1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RNS Series (Single-phase) (Part Number)

RNS Series (Single-phase)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 634.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Orient Electronics is the no. 1 manufacturer of the Korean domestic power market.

[Features]
· Korea power market Top share, orient electronic adoption.
· Improved workability by retractable (opening / shutting) type cover.
· DIN Also a lineup of the rail mounting type is available.

 
Part Number
RNS-2006
RNS-2006-DIN
RNS-2010
RNS-2010-DIN
RNS-2020
RNS-2020-DIN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Mounting Method

฿ 723.81

NOISE FILTER 1 Piece(s) Same day 6Fasten With Screws

฿ 844.45

NOISE FILTER 1 Piece(s) Same day 6DIN Rail

฿ 736.51

NOISE FILTER 1 Piece(s) Available Same day 10Fasten With Screws

฿ 876.19

NOISE FILTER 1 Piece(s) Available Same day 10DIN Rail

฿ 800.00

NOISE FILTER 1 Piece(s) 3 Day(s) 20Fasten With Screws

฿ 634.56

NOISE FILTER 1 Piece(s) Available 3 Day(s) 20DIN Rail

Loading...

  1. 1

Basic Information

Circuit Configuration Single-Phase Wiring Method Screw Fastening Representative Standard CE / UL
Dimension vertical(mm) 50 Dimension width(mm) 90.5 Dimension depth(mm) 40
Type Standard