(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A 2.0-mm pitch 6-pin connector for connecting industrial machinery wires.
· Provides both thick diameter electric line connection and space saving.
▪ EMI/ESD countermeasure items.
· Expansion of the internal space inside the metal shell makes it easier to accommodate wiring and improves the shell assembly.
· The single-action lock is easy to operate.
Type | Hood | Color | Black | Features | EMI/ESD countermeasure product |
---|---|---|---|---|---|
Product Category | Shell kit | Features | EMI/ESD-compatible product | Specifications | Latch holding force 100 N or more |
Material (Body) | PC Plastic | Color (Body) | Black | Conforming connector | 3E206 to 0100 KV |
Please check the type/dimensions/specifications of the part 3E306-3200-008 in the 3MTM 2.0-mm Pitch I/O Connector Shell Kit series.
How can we improve?
How can we improve?