1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM mini clamp terminal block. (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,755.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wire-saving mini clamp terminal block that connects everything from sequencers to sensors.
· Distribution unit.
· Distributes the 40p cable (32 signals) from the sequencer in 2 or 4 directions.
· The connector is a general purpose MIL standard connector.
· Mini clamp terminal block.
· e-CON standard, the industry de facto standard.
· Connector for compliant sensor cable connection.
· 2 types available for the number of sensor connection points: 8 points or 16 points.
· Also comes with a LED for checking sensor operations.

 
Part Number
79150-4MC08T-01-LF
79150-4MC16T-01-LF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Sensor Connection Points
(Point)

฿ 2,755.09

TERMINAL INTERFACE TERMINAL 1 Piece(s) 3 Day(s) 8

฿ 3,560.98

TERMINAL INTERFACE TERMINAL 1 Piece(s) 3 Day(s) 16

Loading...

  1. 1

Basic Information

Type of Upper Side Contact Connector Type of Lower Side Contact e-CON Features Standard Product
Rated Voltage AC/DC32 V or less Rated Current 1A/ピン以下