(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 79XX Series strain relief for standard socket/header socket connectors.
[Features]
Compatible with various headers and plug connectors for standard sockets/headers.
▪ Available in 12 varieties of pin combinations from 10 pins to 64 pins.
▪ Also supports wiring by pressure contact with a 1.27-mm pitch flat cable, as well as a daisy chain.
· Prepared with a closed end type cover that prevents exposure of the cut surface of the cable as well as a low-profile strain relief that is 1.5 mm lower than a standard strain relief.
· Film-based extraction tabs can be attached for extraction (J3490-X).
▪ Accessory key can be used to prevent incorrect insertion between the same number of pins (J3435-0000).
Part Number |
---|
3448-7910 |
3448-7914 |
3448-7916 |
3448-7920 |
3448-7926 |
3448-7930 |
3448-7934 |
3448-7934 LP |
3448-7940 |
3448-7950 |
3448-7960 |
3448-7964 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Color | Features | Features | Number of Poles (Pole) | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17.00 | CONNECTOR ACCESSORIES | 1 Piece(s) | 60 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 10 | 6 x 17.2 x 14.8 | ||
฿ 13.33 | CONNECTOR ACCESSORIES | 5 Piece(s) | 5 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 14 | 6 x 22.3 x 14.8 | ||
฿ 34.05 | CONNECTOR ACCESSORIES | 5 Piece(s) | 5 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 16 | 6 x 24.8 x 14.8 | ||
฿ 35.82 ฿ 25.17 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Other | Gray | Standard Type | Standard Type | 20 | 6 x 29.9 x 14.8 | ||
฿ 35.82 ฿ 25.17 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Other | Gray | Standard Type | Standard Type | 26 | 6 x 37.5 x 14.8 | ||
฿ 117.38 | CONNECTOR ACCESSORIES | 5 Piece(s) | 5 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 30 | 6 x 42.6 x 14.8 | ||
฿ 38.97 ฿ 27.37 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | - | Other | Gray | Standard Type | Standard Type | 34 | 6 x 47.7 x 14.8 | ||
฿ 17.15 | CONNECTOR ACCESSORIES | 1,000 Piece(s) | 41 Day(s) | - | - | - | - | Low profile type | 34 | 6 x 47.7 x 12.6 | ||
฿ 35.82 ฿ 25.17 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Other | Gray | Standard Type | Standard Type | 40 | 6 x 55.3 x 14.8 | ||
฿ 27.95 | CONNECTOR ACCESSORIES | 5 Piece(s) | 3 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 50 | 6 x 68 x 14.8 | ||
฿ 34.05 | CONNECTOR ACCESSORIES | 5 Piece(s) | 5 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 60 | 6 x 80.7 x 14.8 | ||
฿ 34.05 | CONNECTOR ACCESSORIES | 5 Piece(s) | 5 Day(s) | 10 | Other | Gray | Standard Type | Standard Type | 64 | 6 x 85.8 x 14.8 |
Loading...
Product Category | Strain relief | Specifications | Polyester (UL94V-0, gray) | Conforming connector | 79XX series |
---|
How can we improve?
How can we improve?