(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A strain relief for standard socket/header clip plug connectors in the 42XX Series.
Part Number |
---|
3448-4210 |
3448-4216 |
3448-4220 |
3448-4226 |
3448-4234 |
3448-4250 |
3448-4260 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|---|
฿ 103.00 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Length: 26.2mm | 10 | ||
฿ 100.62 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Length: 33.8mm | 16 | ||
฿ 105.19 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Length: 38.9mm | 20 | ||
฿ 92.05 | CONNECTOR ACCESSORIES | 2 Piece(s) | 2 Day(s) | 10 | Length: 46.5mm | 26 | ||
฿ 113.32 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Length: 56.7mm | 34 | ||
฿ 127.55 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Length: 77mm | 50 | ||
฿ 122.47 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Length: 89.7 mm | 60 |
Loading...
Type | Other | Color | Gray | Product Category | Strain relief |
---|---|---|---|---|---|
Conforming connector | 42XX series |
How can we improve?
How can we improve?