(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
I/O connector with 2-mm contact pitch.
[Features]
· EMI shield by an internal metal shell.
· Structure with identical 2-piece shapes compatible with easy of assembly and strength.
· Special solder tail arrangement to be compatible with downsizing and management with large-diameter cables.
[Applications]
· Shell kit for 2.0-mm pitch I/O plug connector for cable connection between devices.
· Ideal when downsizing and management with large-diameter cables of connector itself are necessary at the same time.
Part Number |
---|
36310-3200-008 |
36310-F200-008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Features | Features | Specifications | Conforming connector |
---|---|---|---|---|---|---|---|---|---|---|
฿ 390.19 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | W/ Single-Action Lock Mechanism | With one touch lock mechanism | For wire mount receptacles | SCR wire mount receptacle 36210-0100 | ||
฿ 428.90 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | W/O Single-Action Lock Mechanism | No one touch lock mechanism | For wire mount plugs | SCR wire mount receptacle 36110-3000 |
Loading...
Type | Hood | Material | PBT Resin | Color | Black |
---|---|---|---|---|---|
Product Category | Shell kit (straight type) | Material (Body) | PBT Resin | Color (Body) | Black |
Conforming cable finishing outer diameter(mm) | φ 7 to 9 | Application | Body: UL 94V-0 |
How can we improve?
How can we improve?