(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· An EMI-countermeasure product.
· Single-action lock that can be removed with one hand.
· Manufactured from tough diecast zinc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Product Category | Conforming cable finishing outer diameter (mm) | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|---|---|
฿ 301.34 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Shell kit (straight type) | φ 6.8 | 14 | ||
฿ 525.92 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | Shell kit (right angle type) | φ 6.8 | 14 | ||
฿ 451.35 ฿ 152.20 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Shell kit (straight type) | φ8 | 20 | ||
฿ 401.43 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Shell kit (straight type) | φ8.5 | 26 | ||
฿ 302.52 ฿ 178.37 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | - | Shell kit (right angle type) | φ8.5 | 26 | ||
฿ 368.00 ฿ 165.67 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Shell kit (straight type) | φ 9.1 | 36 | ||
฿ 866.67 | CONNECTOR ACCESSORIES | 1 Piece(s) | 60 Day(s) | - | Shell kit (right angle type) | φ9 | 36 | ||
฿ 533.81 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Shell kit (straight type) | φ 9.1 | 40 | |
฿ 464.42 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | Shell kit (right angle type) | φ 9.1 | 40 | ||
฿ 291.92 ฿ 172.03 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Shell kit (straight type) | φ10 | 50 | ||
฿ 688.65 ฿ 210.04 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | - | Shell kit (right angle type) | φ10 | 50 | ||
฿ 654.19 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Shell kit (straight type) | φ12 | 68 | |
฿ 679.37 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | Shell kit (right angle type) | φ12 | 68 | ||
฿ 742.38 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 10 | Shell kit (right angle type) | φ12 | 80 | ||
฿ 841.94 ฿ 250.56 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Shell kit (straight type) | φ12 | 100 | ||
฿ 1,107.22 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | - | Shell kit (right angle type) | φ12 | 100 |
Loading...
Type | Hood | Material | Metal | Color | Silver |
---|---|---|---|---|---|
Features | EMI Shielded | Material (Body) | Zinc alloy diecast Ni plating | Conforming connector | 101XX-6000 |
How can we improve?
How can we improve?